ZHCSIH9F March 2009 – July 2018 TPS65023-Q1
PRODUCTION DATA.
The LDOs in the TPS65023-Q1 are general-purpose LDOs which are stable using ceramic capacitors. The minimum output capacitor required is 2.2 μF. The LDO output voltages can be changed to different values between 1 V and 3.3 V using the I2C interface. Therefore, they can also be used as general-purpose LDOs in applications powering processors different from DaVinci processors. The supply voltage for the LDOs must be connected to the VINLDO pin, giving the flexibility to connect the lowest voltage available in the system and providing the highest efficiency.