ZHCSIH8G October   2010  – November 2018 TCA9406

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      TCA9406 典型应用方框图
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements (VCCA = 1.8 V ± 0.15 V)
    7. 6.7  Timing Requirements (VCCA = 2.5 V ± 0.2 V)
    8. 6.8  Timing Requirements (VCCA = 3.3 V ± 0.3 V)
    9. 6.9  Switching Characteristics (VCCA = 1.8 V ± 0.15 V)
    10. 6.10 Switching Characteristics (VCCA = 2.5 V ± 0.2 V)
    11. 6.11 Switching Characteristics (VCCA = 3.3 V ± 0.3 V)
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Output Load Considerations
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13机械、封装和可订购信息

Electrical Characteristics(1)(2)(3)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST
CONDITIONS
VCCA VCCB TA = 25°C –40°C to 85°C UNIT
TYP MIN MAX
VOHA IOH = –20 μA,
VIB  ≥ VCCB  – 0.4 V
1.65 V to 3.6 V 2.3 V to 5.5 V VCCA  × 0.67 V
VOLA IOL = 1 mA,
VIB  ≤ 0.15 V
1.65 V to 3.6 V 2.3 V to 5.5 V 0.4 V
VOHB IOH = –20 μA,
VIA  ≥ VCCA  – 0.2 V
1.65 V to 3.6 V 2.3 V to 5.5 V VCCB  × 0.67 V
VOLB IOL = 1 mA,
VIA  ≤ 0.15 V
1.65 V to 3.6 V 2.3 V to 5.5 V 0.4 V
II OE VI = VCCI or GND 1.65 V to 3.6 V 2.3 V to 5.5 V ±1 ±2 μA
Ioff A port 0 V 0 V to 5.5 V ±1 ±2 μA
B port 0 to 3.6 V 0 V ±1 ±2 μA
IOZ A or B port OE less than VIL 1.65 V to 3.6 V 2.3 V to 5.5 V ±1 ±2 μA
ICCA VI = VO = open,
IO = 0
1.65 V to VCCB 2.3 V to 5.5 V 2.4 μA
3.6 V 0 V 2.2
0 V 5.5 V –1
ICCB VI = VO = open,
IO = 0
1.65 V to VCCB 2.3 V to 5.5 V 12 μA
3.6 V 0 V –1
0 V 5.5 V 1
ICCA + ICCB VI = VO = open,
IO = 0
1.65 V to VCCB 2.3 V to 5.5 V 14.4 μA
CI OE 3.3 V 3.3 V 2.5 3.5 pF
Cio A or B port 3.3 V 3.3 V 10 pF
A port 5 6
B port 6 7.5
VCCI is the VCC associated with the input port.
VCCO is the VCC associated with the output port.
VCCA must be less than or equal to VCCB, and VCCA must not exceed 3.6 V.