7.6.2.3 CSI_EN_PORT0 Register (Address = 13h) [reset = 3Fh]
CSI_EN_PORT0 is described in Table 109.
Return to Summary Table.
Table 109. CSI_EN_PORT0 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
RCTL_PORT0 |
R/W |
0h |
Register Control
0 = Disable
1 = Enable |
6 |
RESERVED |
R/W |
0h |
Reserved |
5-0 |
EN_PORT0 |
R/W |
3Fh |
0x00 = Disable CSI Port 0
0x3F = Enable CSI Port 0 |