ZHCSIB2B December 2017 – October 2019 UCC28064A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC BIAS SUPPLY | ||||||
VCCSHUNT | VCC shunt voltage(1) | IVCC = 10 mA | 22 | 24 | 26 | V |
IVCC(UVLO) | VCC current, UVLO | VCC = 9.3 V prior to turn on | 125 | 200 | µA | |
IVCC(stby) | VCC current, disabled | VSENSE = 0 V | 150 | 210 | µA | |
IVCC(on) | VCC current, enabled | VSENSE = 2 V | 5 | 8 | mA | |
IVCC(BURST) | VCC current burst mode no switching | VCOMP < VBURST | 650 | 850 | µA | |
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VCCON | VCC turnon threshold | VCC rising | 9.45 | 10.35 | 11.1 | V |
VCCOFF | VCC turnoff threshold | VCC falling | 8.8 | 9.6 | 10.7 | V |
ΔVCCUVLO | UVLO Hysteresis | VCCON - VCCOFF | 0.68 | 0.8 | 0.9 | V |
REFERENCE | ||||||
VREF | VREF output voltage, no load | IVREF = 0 mA | 5.82 | 6.00 | 6.18 | V |
ΔVREF_LOAD | VREF change with load | 0 mA ≤ IVREF ≤ −2 mA | -6 | -1 | mV | |
ΔVREF_VCC | VREF change with VCC | 12 V ≤ VCC ≤ 20 V | 2 | 10 | mV | |
ERROR AMPLIFIER | ||||||
VSENSEreg25 | VSENSE input regulation voltage | TA = 25°C | 5.85 | 6 | 6.15 | V |
VSENSEreg | VSENSE input regulation voltage | 5.82 | 6 | 6.18 | V | |
IVSENSE | VSENSE input bias current | In regulation | 50 | 100 | 150 | nA |
VENAB | VSENSE enable threshold, rising | 1.15 | 1.25 | 1.35 | V | |
VSENSE enable hysteresis | 0.02 | 0.07 | 0.15 | V | ||
VCOMP_CLMP | COMP high voltage, clamped | VSENSE = VSENSEreg – 0.3 V | 4.70 | 4.95 | 5.10 | V |
VCOMP_SAT | COMP low voltage, saturated | VSENSE = VSENSEreg + 0.3 V | 0.03 | 0.125 | V | |
gM1 | VSENSE to COMP transconductance, small signal | 0.99(VSENSEreg) < VSENSE < 1.01(VSENSEreg), COMP = 3 V | 40 | 55 | 70 | µS |
VSENSE_gM2_SINK | VSENSE high-going threshold to enable COMP large signal gain, percent | Relative to VSENSEreg, COMP = 3 V | 3.25 | 5 | 6.75 | % |
VSENSE_gM2_SOURCE | VSENSE low-going threshold to enable COMP large signal gain, percent | Relative to VSENSEreg, COMP = 3 V | –6.75 | −5 | −3.25 | % |
gM2_SOURCE | VSENSE to COMP transconductance, large signal | VSENSE = VSENSEreg – 0.4 V , COMP = 3 V | 210 | 290 | 370 | µS |
gM2_SINK | VSENSE to COMP transconductance, large signal | VSENSE = VSENSEreg + 0.4 V, COMP = 3 V | 210 | 290 | 370 | µS |
ICOMP_SOURCE_MAX | COMP maximum source current | VSENSE = 5 V, COMP = 3 V | -170 | -125 | -80 | µA |
RCOMPDCHG | COMP discharge resistance | HVSEN = 5.2 V, COMP = 3 V | 1.6 | 2 | 2.4 | kΩ |
IDODCHG | COMP discharge current during Dropout | VSENSE = 5 V, VINAC = 0.3 V, COMP = 1V | 3.2 | 4 | 4.8 | µA |
VLOW_OV | VSENSE overvoltage threshold, rising | Relative to VSENSEreg | 6.5 | 8 | 9.5 | % |
ΔVLOW_OV_HYST | VSENSE overvoltage hysteresis | Relative to VLOW_OV | -3 | -2 | -1.5 | % |
VHIGH_OV | VSENSE 2nd overvoltage threshold, rising | Relative to VSENSEreg | 9.3 | 11 | 12.7 | % |
SOFT START | ||||||
VSSTHR | COMP Soft-Start threshold, falling | VSENSE = 1.5 V | 10 | 23 | 35 | mV |
ISS,FAST | COMP Soft-Start current, fast | SS-state, VENAB < VSENSE < VREF/2 | -170 | -125 | -80 | µA |
ISS,SLOW | COMP Soft-Start current, slow | SS-state, VREF/2 < VSENSE < 0.88VREF | -20 | -16 | -11.5 | µA |
KEOSS | VSENSE End-of-Soft-Start threshold factor | Percent of VSENSEreg | 96.5% | 98.3% | 99.8% | |
OUTPUT MONITORING | ||||||
VHV_OV_FLT | HVSEN threshold to overvoltage fault | HVSEN rising | 4.64 | 4.87 | 5.1 | V |
VHV_OV_CLR | HVSEN threshold to overvoltage clear | HVSEN falling | 4.45 | 4.67 | 4.8 | V |
GATE DRIVE | ||||||
VGDx_H | GDA, GDB output voltage, high | IGDA, IGDB = −100 mA | 10.7 | 12.4 | 15 | V |
RGDx_H | GDA, GDB on-resistance, high | IGDA, IGDB = −100 mA | 8.8 | 16.7 | Ω | |
VGDx_L | GDA, GDB output voltage, low | IGDA, IGDB = 100 mA | 0.18 | 0.32 | V | |
RGDx_L | GDA, GDB on-resistance, low | IGDA, IGDB = 100 mA | 2 | 3.2 | Ω | |
VGDx_H_VCCH | GDA, GDB output voltage high, clamped | VCC = 20 V, IGDA, IGDB = −5 mA | 11.8 | 13.5 | 15 | V |
VGDx_H_VCCL | GDA, GDB output voltage high, low VCC | VCC = 12 V, IGDA, IGDB = −5 mA | 10 | 10.5 | 11.5 | V |
VGDx_L_UVLO | GDA, GDB output voltage, UVLO | VCC = 3.0 V, IGDA, IGDB = 2.5 mA | 100 | 200 | mV | |
tGDx_RISE | Rise time | 1 V to 9 V, CLOAD = 1 nF | 18 | 30 | ns | |
tGDx_FALL | Fall time | 9 V to 1 V, CLOAD = 1 nF | 12 | 25 | ns | |
ZERO CURRENT DETECTOR | ||||||
VZCDx_TRIG | ZCDA, ZCDB voltage threshold, falling | 0.8 | 1 | 1.2 | V | |
VZCDx_ARM | ZCDA, ZCDB voltage threshold, rising | 1.5 | 1.7 | 1.9 | V | |
VZCDx_CLMP_H | ZCDA, ZCDB clamp, high | IZCDA = +2 mA, IZCDB = +2 mA | 2.6 | 3 | 3.4 | V |
VZCDx_CLMP_L | ZCDA, ZCDB clamp, low | IZCDA = −2 mA, IZCDB = −2 mA | -0.40 | −0.2 | 0 | V |
IZCDx | ZCDA, ZCDB input bias current | ZCDA = 1.4 V, ZCDB = 1.4 V | -0.5 | 0 | 0.5 | µA |
tZCDx_DEL | ZCDA, ZCDB delay to GDA, GDB outputs | From ZCDx input falling to 1 V to respective gate drive output rising 10% | 50 | 100 | ns | |
tZCDx_BLNK | ZCDA, ZCDB blanking time | From GDx rising to GDx falling | 100 | ns | ||
CURRENT SENSE | ||||||
ICS | CS input bias current, dual-phase | At rising threshold | -200 | -166 | -120 | µA |
VCS_DPh | CS current-limit rising threshold, dual-phase | -0.22 | -0.2 | -0.18 | V | |
VCS_SPh | CS current-limit rising threshold, single-phase | PHB = 6 V | -0.183 | -0.166 | -0.149 | V |
VCS_RST | CS current-limit reset falling threshold | -0.025 | –0.015 | -0.002 | V | |
tCS_DEL | CS current-limit response time | From CS exceeding threshold−0.05 V to GDx dropping 10% | 60 | 100 | ns | |
tCS_BLNK | CS blanking time | From GDx rising and falling edges | 100 | ns | ||
VINAC INPUT | ||||||
IVINAC | VINAC input bias current, above brownout | VINAC = 2 V | -0.5 | 0 | 0.5 | µA |
VBOTHR | VINAC brownout threshold | 1.33 | 1.45 | 1.6 | V | |
tBODLY | VINAC brownout filter time | VINAC below the brownout threshold for the brownout filter time | 500 | 640 | 810 | ms |
tBORST | VINAC brownout reset time | VINAC above the brownout threshold for the brownout reset time after Brown out event | 300 | 450 | 600 | ms |
IBOHYS | VINAC brownout hysteresis current | VINAC = 1 V for > tBODLY | 1.6 | 1.95 | 2.25 | µA |
VDODET | VINAC dropout detection threshold | VINAC falling | 0.310 | 0.35 | 0.38 | V |
tDODLY | VINAC dropout filter time | VINAC below the dropout detection threshold for the dropout filter time | 3.5 | 5 | 7 | ms |
VDOCLR | VINAC dropout clear threshold | VINAC rising | 0.67 | 0.71 | 0.75 | V |
PULSE-WIDTH MODULATOR | ||||||
KTL | On-time factor, two phases operating, low VINAC_PK | VINAC=1.6V, VCOMP=4V(2) | 3.0 | 4.15 | 5.3 | µs/V |
KTH | On-time factor, two phases operating, high VINAC_PK | VINAC= 5V, VCOMP = 4V(2) | 0.36 | 0.43 | 0.5 | µs/V |
KTSL | On-time factor, single-phase operating, low VINAC_PK | VINAC=1.6V, VCOMP = 1.5V, PHB = 2V(2) | 6.1 | 8.3 | 10.5 | µs/V |
KTSH | On-time factor, single-phase operating, high VINAC_PK | VINAC= 5V, VCOMP = 1.5V, PHB=2V(2) | 0.73 | 0.87 | 1.01 | µs/V |
tZCC_I | Zero-crossing distortion correction additional on time | COMP = 0.5 V, VINAC = 0.1 V | 15 | 23.6 | 32.2 | µs |
tZCC_II | Zero-crossing distortion correction additional on time | COMP = 0.5 V, VINAC = 1.6 V | 0.7 | 1.1 | 1.5 | µs |
tMIN | Minimum Switching period | RTSET = 133 kΩ, VCOMP = 0.3, VINAC = 3 V(2) | 1.9 | 2.7 | 3.5 | µs |
tSTART | PWM restart time | ZCDA = ZCDB = 2 V(3) | 160 | 210 | 265 | µs |
tONMAX_L | Maximum FET on time at low VINAC | VSENSE = 5.8 V, VINAC=1.6V | 15.1 | 20.4 | 26.2 | µs |
tONMAX_H | Maximum FET on time at High VINAC | VSENSE = 5.8 V, VINAC= 5V | 1.5 | 2 | 2.4 | µs |
tONMAX_SL | Maximum FET on time at low VINAC, Single Phase operation. | VSENSE = 5.8V, VINAC=1.6V, PHB = 6V | 11.8 | 16 | 20.2 | µs |
tONMAX_SH | Maximum FET on time at hgih VINAC, single phase operation | VSENSE = 5.8V, VINAC=5 V, PHB = 6V | 1.37 | 1.66 | 1.95 | µs |
ΔtONMAX_AB_L | Phase B to phase A on-time matching error | VSENSE = 5.8 V, VINAC=1.6V | –6 | 6 | % | |
ΔtONMAX_AB_H | Phase B to phase A on-time matching error | VSENSE = 5.8 V, VINAC= 5V | -6 | 6 | % | |
ΔVBRST_HYST | BRST Hysteresis, COMP voltage rising | BRST = 1V, VINAC = 1.5 V | 30 | 50 | 70 | mV |
ΔVPHB_HYST | PHB Hysteresis COMP voltage rising | PHB = 3V, VINAC = 2.5 V | 80 | 150 | 210 | mV |
IPHB_RANGE | PHB pin sourced current when high input voltage | VINAC = 3.75V, PHB = 2V | 2 | 3 | 4.1 | µA |
IBRST_RANGE | BRST pin sourced current when high input voltage | VINAC = 3.75V, BRST = 2V | 2 | 3 | 4.1 | µA |
VVINAC_RANGE_THF | VINAC range falling threshold | PHB = 2V, BRST = 2V | 2.95 | 3.15 | 3.3 | V |
ΔVINAC_RANGE | VINAC range Hysteresis at rising edge | PHB = 2V, BRST=2V | 300 | 350 | 400 | mV |
THERMAL SHUTDOWN | ||||||
TJ | Thermal shutdown temperature | Temperature rising(4) | 160 | °C | ||
TJ | Thermal restart temperature | Temperature falling(4) | 140 | °C |