ZHCSHV9 March 2018 LMR14010A
PRODUCTION DATA.
The device implements an internal thermal shutdown to protect itself if the junction temperature exceeds 170°C typical. The thermal shutdown forces the device to stop switching when the junction temperature exceeds the thermal trip threshold. Once the junction temperature decreases below 160°C typical, the device reinitiates the power-up sequence.