ZHCSHT9B August 2021 – February 2023 ADC12DJ4000RF
PRODUCTION DATA
ADC12DJ4000RF can be used as a dual-channel ADC where the sampling rate is equal to the clock frequency (fS = fCLK) provided at the CLK+ and CLK– pins. The two inputs, AIN± and BIN±, serve as the respective inputs for each channel in this mode. This mode is chosen simply by setting JMODE to the appropriate setting for the desired configuration as described in the JESD204C Operating Modes Table. The analog inputs can be swapped by setting DUAL_INPUT (see the input mux control register). One channel can be powered down to operate ADC12DJ4000RF as a single channel at the maximum sampling rate of dual channel mode to save power compared to single channel mode operating at half the rate.