ZHCSHI3J January 2018 – November 2023 CC2652R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Radio receive current | 2440 MHz | 6.9 | mA | |||
Radio transmit current 2.4 GHz PA (BLE) |
0 dBm output power setting 2440 MHz |
7.0 | mA | |||
+5 dBm output power setting 2440 MHz |
9.2 | mA |