ZHCSHI2J January   2018  – November 2023 CC2642R

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. 功能方框图
  6. Revision History
  7. Device Comparison
  8. Terminal Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package (Top View)
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Connections for Unused Pins and Modules
  9. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 Bluetooth Low Energy - Receive (RX)
    11. 8.11 Bluetooth Low Energy - Transmit (TX)
    12. 8.12 Timing and Switching Characteristics
      1. 8.12.1 Reset Timing
      2. 8.12.2 Wakeup Timing
      3. 8.12.3 Clock Specifications
        1. 8.12.3.1 48 MHz Crystal Oscillator (XOSC_HF)
        2. 8.12.3.2 48 MHz RC Oscillator (RCOSC_HF)
        3. 8.12.3.3 2 MHz RC Oscillator (RCOSC_MF)
        4. 8.12.3.4 32.768 kHz Crystal Oscillator (XOSC_LF)
        5. 8.12.3.5 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.12.4 Synchronous Serial Interface (SSI) Characteristics
        1. 8.12.4.1 Synchronous Serial Interface (SSI) Characteristics
        2.       35
      5. 8.12.5 UART
        1. 8.12.5.1 UART Characteristics
    13. 8.13 Peripheral Characteristics
      1. 8.13.1 ADC
        1. 8.13.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.13.2 DAC
        1. 8.13.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.13.3 Temperature and Battery Monitor
        1. 8.13.3.1 Temperature Sensor
        2. 8.13.3.2 Battery Monitor
      4. 8.13.4 Comparators
        1. 8.13.4.1 Low-Power Clocked Comparator
        2. 8.13.4.2 Continuous Time Comparator
      5. 8.13.5 Current Source
        1. 8.13.5.1 Programmable Current Source
      6. 8.13.6 GPIO
        1. 8.13.6.1 GPIO DC Characteristics
    14. 8.14 Typical Characteristics
      1. 8.14.1 MCU Current
      2. 8.14.2 RX Current
      3. 8.14.3 TX Current
      4. 8.14.4 RX Performance
      5. 8.14.5 TX Performance
      6. 8.14.6 ADC Performance
  10. Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Bluetooth 5.2 Low Energy
    4. 9.4  Memory
    5. 9.5  Sensor Controller
    6. 9.6  Cryptography
    7. 9.7  Timers
    8. 9.8  Serial Peripherals and I/O
    9. 9.9  Battery and Temperature Monitor
    10. 9.10 µDMA
    11. 9.11 Debug
    12. 9.12 Power Management
    13. 9.13 Clock Systems
    14. 9.14 Network Processor
  11. 10Application, Implementation, and Layout
    1. 10.1 Reference Designs
    2. 10.2 Junction Temperature Calculation
  12. 11Device and Documentation Support
    1. 11.1 Tools and Software
      1. 11.1.1 SimpleLink™ Microcontroller Platform
    2. 11.2 Documentation Support
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 静电放电警告
    6. 11.6 术语表
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Radio (RF Core)

The RF Core is a highly flexible and future proof radio module which contains an Arm Cortex-M0 processor that interfaces the analog RF and base-band circuitry, handles data to and from the system CPU side, and assembles the information bits in a given packet structure. The RF core offers a high level, command-based API to the main CPU that configurations and data are passed through. The Arm Cortex-M0 processor is not programmable by customers and is interfaced through the TI-provided RF driver that is included with the SimpleLink Software Development Kit (SDK).

The RF core can autonomously handle the time-critical aspects of the radio protocols, thus offloading the main CPU, which reduces power and leaves more resources for the user application. Several signals are also available to control external circuitry such as RF switches or range extenders autonomously.

A Packet Traffic Arbitrator (PTA) scheme is available for the managed coexistence of BLE and a co-located 2.4 GHz radio. This is based on 802.15.2 recommendations and common industry standards. The 3-wire coexistence interface has multiple modes of operation, encompassing different use cases and number of lines used for signaling. The radio acting as a slave is able to request access to the 2.4 GHz ISM band, and the master to grant it. Information about the request priority and TX or RX operation can also be conveyed.

The various physical layer radio formats are partly built as a software defined radio where the radio behavior is either defined by radio ROM contents or by non-ROM radio formats delivered in form of firmware patches with the SimpleLink SDKs. This allows the radio platform to be updated for support of future versions of standards even with over-the-air (OTA) updates while still using the same silicon.