ZHCSHB4C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fMODOSC | MODOSC frequency | 3 V | 3.8 | 4.8 | 5.8 | MHz | |
fMODOSC/dT | MODOSC frequency temperature drift | 3 V | 0.102 | %/℃ | |||
fMODOSC/dVCC | MODOSC frequency supply voltage drift | 1.8 V to 3.6 V | 1.02 | %/V | |||
fMODOSC,DC | Duty cycle | 3 V | 40% | 50% | 60% |