ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
NO. | PARAMETER | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | ||||
---|---|---|---|---|---|---|---|
LOW SPEED | FULL SPEED | ||||||
MIN | MAX | MAX | MAX | ||||
U1 | tr | Rise time, USB.DP and USB.DM signals(1) | 75(1) | 300(1) | 4(1) | 20(1) | ns |
U2 | tf | Fall time, USB.DP and USB.DM signals(1) | 75(1) | 300(1) | 4(1) | 20(1) | ns |
U3 | tRFM | Rise/Fall time matching(2) | 80(2) | 120(2) | 90(2) | 110(2) | % |
U4 | VCRS | Output signal cross-over voltage(1) | 1.3(1) | 2(1) | 1.3(1) | 2(1) | V |
U5 | tj | Differential propagation jitter(3) | -25(3) | 25(3) | -2(3) | 2(3) | ns |
U6 | fop | Operating frequency(4) | 1.5 | 12 | MHz |