ZHCSGJ8B April 2017 – October 2017 LM36010
PRODUCTION DATA.
ƒSW = 2 MHz | ICL = 2.8 A |
ƒSW = 2 MHz | ICL = 2.8 A |
ƒSW = 2 MHz | IFLASH = 1.5 A | |
ICL = 1.9 A | Flash Time-out < 120 ms at 85°C |
ƒSW = 2 MHz | IFLASH = 1.2 A | |
ICL = 1.9 A | Flash Time-out < 280 ms at 85°C |
ƒSW = 2 MHz | IFLASH = 1.03 A | ICL = 1.9 A |
ƒSW = 2 MHz | IFLASH = 1.03 A | ICL = 2.8 A |
ƒSW = 2 MHz | IFLASH = 0.75 A | ICL = 1.9 A |
ƒSW = 2 MHz | IFLASH = 0.75 A | ICL = 2.8 A |
ƒSW = 2 MHz |
ƒSW = 2 MHz |
ƒSW = 2 MHz | ITORCH = 376 mA |
ƒSW = 2 MHz | ITORCH = 258 mA |
Mode (Reg 0x01 bits[1:0]) = 01 (IR Mode) |
ƒSW = 4 MHz | ICL = 2.8 A |
ƒSW = 2 MHz | ICL = 2.8 A |
ƒSW = 4 MHz | IFLASH = 1.5 A | |
ICL = 1.9 A | Flash Time-out < 120 ms at 85°C |
ƒSW = 4 MHz | IFLASH = 1.2 A | |
ICL = 1.9 A | Flash Time-out < 280 ms at 85°C |
ƒSW = 4 MHz | IFLASH = 1.03 A | ICL = 1.9 A |
ƒSW = 4 MHz | IFLASH = 1.03 A | ICL = 2.8 A |
ƒSW = 4 MHz | IFLASH = 0.75 A | ICL = 1.9 A |
ƒSW = 4 MHz | IFLASH = 0.75 A | ICL = 2.8 A |
ƒSW = 4 MHz |
ƒSW = 2 MHz |
ƒSW = 4 MHz | ITORCH = 376 mA |
ƒSW = 2 MHz | ITORCH = 188 mA |
Mode (Reg 0x01 bits[1:0]) = 10 (Torch Mode) |