ZHCSGF7B December 2008 – July 2017 TPA6132A2
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VDD | –0.3 | 6 | V | |
Headphone amplifier supply voltage | HPVDD (do not connect to external supply) | –0.3 | 1.9 | V | |
Input voltage, VI | INR+, INR-, INL+, INL- | HPVSS –0.3 | HPVDD + 0.3 | V | |
EN, G0, G1 | –0.3 | VDD + 0.3 | V | ||
Output continuous total power dissipation | See Thermal Information | ||||
Operating free-air temperature range, TA | –40 | 85 | °C | ||
Operating junction temperature range, TJ | –40 | 150 | °C | ||
Storage temperature range, Tstg | –65 | 85 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | OUTL, OUTR | ±8000 | V |
All Other Pins | ±2000 | ||||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 | V |
THERMAL METRIC(1) | RTE | UNIT | |
---|---|---|---|
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 51.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53.9 | |
RθJB | Junction-to-board thermal resistance | 24.3 | |
ψJT | Junction-to-top characterization parameter | 0.9 | |
ψJB | Junction-to-board characterization parameter | 24.3 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 9.0 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Output offset voltage | –0.5 | 0.5 | mV | ||
Power supply rejection ratio | VDD = 2.3 V to 5.5 V | 100 | dB | ||
High-level output current (EN, G0, G1) | 1 | µA | |||
Low-level output current (EN, G0, G1) | 1 | µA | |||
Supply Current | VDD = 2.3 V, No load, EN = VDD | 2.1 | 3.1 | mA | |
VDD = 3.6 V, No load, EN = VDD | 2.1 | 3.1 | |||
VDD = 5.5 V, No load, EN = VDD | 2.2 | 3.2 | |||
EN = 0 V, VDD = 2.3 V to 5.5 V | 0.7 | 1.2 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Output power(1) (Outputs in phase) | THD = 1%, f = 1 kHz | 25 | mW | ||
THD = 1%, f = 1 kHz, RL = 32 Ω | 22 | |||||
VO | Output voltage (1) (Outputs in phase) | THD = 1%, VDD = 3.6 V, f = 1 kHz, RL = 100 Ω | 1.1 | VRMS | ||
AV | Closed-loop voltage gain (OUT / IN–) | G0 = 0 V, G1 = 0 V, (–6 dB) | –0.45 | –0.5 | –0.55 | V/V |
G0 ≥ 1.3 V, G1 = 0 V, (0 dB) | –0.95 | –1.0 | –1.05 | |||
G0 = 0 V, G1 ≥ 1.3 V, (3 dB) | –1.36 | –1.41 | –1.46 | |||
G0 ≥ 1.3 V, G1 ≥ 1.3 V, (6 dB) | –1.95 | –2.0 | –2.05 | |||
ΔAv | Gain matching | Between Left and Right channels | 1% | |||
RIN | Input impedance (per input pin) | G0 = 0 V, G1 = 0 V, (–6 dB) | 26.4 | kΩ | ||
G0 ≥ 1.3 V, G1 = 0 V, (0 dB) | 19.8 | |||||
G0 = 0 V, G1 ≥ 1.3 V, (3 dB) | 16.5 | |||||
G0 ≥ 1.3 V, G1 ≥ 1.3 V, (6 dB) | 13.2 | |||||
Input impedance in shutdown (per input pin) |
EN = 0 V | 10 | ||||
VCM | Input common-mode voltage range | –0.5 | 1.5 | V | ||
Output impedance in shutdown | 20 | Ω | ||||
Input-to-output attenuation in shutdown | EN = 0 V | 80 | dB | |||
kSVR | AC-power supply rejection ratio | 200 mVpp ripple, f = 217 Hz | -100 | dB | ||
200 mVpp ripple, f = 10 kHz | -90 | |||||
THD+N | Total harmonic distortion plus noise(2) | PO = 20 mW, f = 1 kHz | 0.02% | |||
PO = 25 mW into 32 Ω, VDD = 5.5 V, f = 1 kHz | 0.01% | |||||
SNR | Signal-to-noise ratio | PO = 20 mW; G0 ≥ 1.3 V, G1 = 0 V, (AV = 0 dB) | 100 | dB | ||
En | Noise output voltage | A-weighted | 5.5 | μVRMS | ||
fosc | Charge pump switching frequency | 1200 | 1275 | 1350 | kHz | |
tON | Start-up time from shutdown | 5 | ms | |||
Crosstallk | PO = 20 mW, f = 1 kHz | –80 | dB | |||
Thermal shutdown | Threshold | 150 | °C | |||
Hysteresis | 20 | °C |
TA = 25°C, VDD = 3.6 V, Gain = 0 dB, EN = 3.6 V, CHPVDD = CHPVSS = 2.2 μF, CINPUT = CFLYING = 1 μF, Outputs in Phase