ZHCSFZ0D December   2016  – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics - DC Specifications
    6. 6.6  Electrical Characteristics - Digital Specifications
    7. 6.7  Electrical Characteristics - AC Specifications
    8. 6.8  PLL/VCO Electrical Characteristics
    9. 6.9  Timing Requirements
    10. 6.10 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1  SerDes Inputs
      2. 7.3.2  SerDes Rate
      3. 7.3.3  SerDes PLL
      4. 7.3.4  SerDes Equalizer
      5. 7.3.5  JESD204B Descrambler
      6. 7.3.6  JESD204B Frame Assembly
      7. 7.3.7  SYNC Interface
      8. 7.3.8  Single or Dual Link Configuration
      9. 7.3.9  Multi-Device Synchronization
      10. 7.3.10 SYSREF Capture Circuit
      11. 7.3.11 SerDes Test Modes through Serial Programming
      12. 7.3.12 SerDes Test Modes through IEEE 1500 Programming
      13. 7.3.13 Error Counter
      14. 7.3.14 Eye Scan
      15. 7.3.15 JESD204B Pattern Test
      16. 7.3.16 Multiband DUC (multi-DUC)
        1. 7.3.16.1 Multi-DUC input
        2. 7.3.16.2 Interpolation Filters
        3. 7.3.16.3 JESD204B Modes, Interpolation and Clock phase Programming
        4. 7.3.16.4 Digital Quadrature Modulator
        5. 7.3.16.5 Low Power Coarse Resolution Mixing Modes
        6. 7.3.16.6 Inverse Sinc Filter
        7. 7.3.16.7 Summation Block for Dual DUC Modes
      17. 7.3.17 PA Protection Block
      18. 7.3.18 Gain Block
      19. 7.3.19 Output Summation
      20. 7.3.20 Output Delay
      21. 7.3.21 Polarity Inversion
      22. 7.3.22 Temperature Sensor
      23. 7.3.23 Alarm Monitoring
      24. 7.3.24 Differential Clock Inputs
      25. 7.3.25 CMOS Digital Inputs
      26. 7.3.26 DAC Fullscale Output Current
      27. 7.3.27 Current Steering DAC Architecture
      28. 7.3.28 DAC Transfer Function for DAC38RF83, 93, 85
      29. 7.3.29 DAC Transfer Function for DAC38RF80/90/84
    4. 7.4 Device Functional Modes
      1. 7.4.1 Clocking Modes
      2. 7.4.2 PLL Bypass Mode Programming
      3. 7.4.3 Internal PLL/VCO
      4. 7.4.4 CLKOUT
      5. 7.4.5 Serial Peripheral Interface (SPI)
        1. 7.4.5.1 NORMAL (RW)
        2. 7.4.5.2 WRITE_TO_CLEAR (W0C)
        3. 7.4.5.3 Writing to Reserved Bits
    5. 7.5 Register Maps
      1. 7.5.1  Chip Reset and Configuration Register (address = 0x00) [reset = 0x5803]
      2. 7.5.2  IO Configuration Register (address = 0x01) [reset = 0x1800]
      3. 7.5.3  Lane Single Detect Alarm Mask Register (address = 0x02) [reset = 0xFFFF]
      4. 7.5.4  Clock Alarms Mask Register (address = 0x03) [reset = 0xFFFF
      5. 7.5.5  SERDES Loss of Signal Detection Alarms Register (address = 0x04) [reset = 0x0000]
      6. 7.5.6  SYSREF Alignment Circuit Alarms Register (address = 0x05) [reset = variable]
      7. 7.5.7  Temperature Sensor and PLL Loop Voltage Register (address = 0x06) [reset = variable]
      8. 7.5.8  Page Set Register (address = 0x09) [reset = 0x0000]
      9. 7.5.9  SYSREF Align to r1 and r3 Count Register (address = 0x78) [reset = 0x0000]
      10. 7.5.10 SYSREF Phase Count 1 and 2 Register (address = 0x79) [reset = 0x0000]
      11. 7.5.11 SYSREF Phase Count 3 and 4 Register (address = 0x7A) [reset = 0x0000]
      12. 7.5.12 Vendor ID and Chip Version Register (address = 0x7F) [reset = 0x0009]
      13. 7.5.13 Multi-DUC Configuration (PAP, Interpolation) Register (address = 0x0A) [reset = 0x02B0]
      14. 7.5.14 Multi-DUC Configuration (Mixers) Register (address = 0x0C) [reset = 0x2402]
      15. 7.5.15 JESD FIFO Control Register (address = 0x0D)[reset = 0x8000]
      16. 7.5.16 Alarm Mask 1 Register (address = 0x0E) [reset = 0x00FF]
      17. 7.5.17 Alarm Mask 2 Register (address = 0x0F) [reset = 0xFFFF]
      18. 7.5.18 Alarm Mask 3 Register (address = 0x10) [reset = 0xFFFF]
      19. 7.5.19 Alarm Mask 4 Register (address = 0x11) [reset = 0xFFFF]
      20. 7.5.20 JESD Lane Skew Register (address = 0x12) [reset = 0x0000]
      21. 7.5.21 CMIX Configuration Register (address = 0x17) [reset = 0x0000]
      22. 7.5.22 Output Summation and Delay Register (address = 0x19) [reset = 0x0000]
      23. 7.5.23 NCO Phase Path AB Register (address = 0x1C) [reset = 0x0000]
      24. 7.5.24 NCO Phase Path CD Register (address = 0x1D) [reset = 0x0000]
      25. 7.5.25 NCO Frequency Path AB Register (address = 0x1E-0x20) [reset = 0x0000 0000 0000]
      26. 7.5.26 NCO Frequency Path CD Register (address = 0x21-0x23) [reset = 0x0000 0000 0000]
      27. 7.5.27 SYSREF Use for Clock Divider Register (address = 0x24) [reset = 0x0010]
      28. 7.5.28 Serdes Clock Control Register (address = 0x25) [reset = 0x7700]
      29. 7.5.29 Sync Source Control 1 Register (address = 0x27) [reset = 0x1144]
      30. 7.5.30 Sync Source Control 2 Register (address = 0x28) [reset = 0x0000]
      31. 7.5.31 PAP path AB Gain Attenuation Step Register (address = 0x29) [reset = 0x0000]
      32. 7.5.32 PAP path AB Wait Time Register (address = 0x2A) [reset = 0x0000]
      33. 7.5.33 PAP path CD Gain Attenuation Step Register (address = 0x2B) [reset = 0x0000]
      34. 7.5.34 PAP Path CD Wait Time Register (address = 0x2C) [reset = 0x0000]
      35. 7.5.35 PAP path AB Configuration Register (address = 0x2D) [reset = 0x0FFF]
      36. 7.5.36 PAP path CD Configuration Register (address = 0x2E) [reset = 0x0FFF]
      37. 7.5.37 DAC SPI Configuration Register (address = 0x2F) [reset = 0x0000]
      38. 7.5.38 DAC SPI Constant Register (address = 0x30) [reset = 0x0000]
      39. 7.5.39 Gain for path AB Register (address = 0x32) [reset = 0x0400]
      40. 7.5.40 Gain for path CD Register (address = 0x33) [reset = 0x0400]
      41. 7.5.41 JESD Error Counter Register (address = 0x41) [reset = 0x0000]
      42. 7.5.42 JESD ID 1 Register (address = 0x46) [reset = 0x0044]
      43. 7.5.43 JESD ID 2 Register (address = 0x47) [reset = 0x190A]
      44. 7.5.44 JESD ID 3 and Subclass Register (address = 0x48) [reset = 0x31C3]
      45. 7.5.45 JESD Lane Enable Register (address = 0x4A) [reset = 0x0003]
      46. 7.5.46 JESD RBD Buffer and Frame Octets Register (address = 0x4B) [reset = 0x1300]
      47. 7.5.47 JESD K and L Parameters Register (address = 0x4C) [reset = 0x1303]
      48. 7.5.48 JESD M and S Parameters Register (address = 0x4D) [reset = 0x0100]
      49. 7.5.49 JESD N, HD and SCR Parameters Register (address = 0x4E) [reset = 0x0F4F]
      50. 7.5.50 JESD Character Match and Other Register (address = 0x4F) [reset = 0x1CC1]
      51. 7.5.51 JESD Link Configuration Data Register (address = 0x50) [reset = 0x0000]
      52. 7.5.52 JESD Sync Request Register (address = 0x51) [reset = 0x00FF]
      53. 7.5.53 JESD Error Output Register (address = 0x52) [reset = 0x00FF]
      54. 7.5.54 JESD ILA Check 1 Register (address = 0x53) [reset = 0x0100]
      55. 7.5.55 JESD ILA Check 2 Register (address = 0x54) [reset = 0x8E60]
      56. 7.5.56 JESD SYSREF Mode Register (address = 0x5C) [reset = 0x0001]
      57. 7.5.57 JESD Crossbar Configuration 1 Register (address = 0x5F) [reset = 0x0123]
      58. 7.5.58 JESD Crossbar Configuration 2 Register (address = 0x60) [reset = 0x4567]
      59. 7.5.59 JESD Alarms for Lane 0 Register (address = 0x64) [reset = 0x0000]
      60. 7.5.60 JESD Alarms for Lane 1 Register (address = 0x65) [reset = 0x0000]
      61. 7.5.61 JESD Alarms for Lane 2 Register (address = 0x66) [reset = 0x0000]
      62. 7.5.62 JESD Alarms for Lane 3 Register (address = 0x67) [reset = 0x0000]
      63. 7.5.63 JESD Alarms for Lane 4 Register (address = 0x68) [reset = 0x0000]
      64. 7.5.64 JESD Alarms for Lane 5 Register (address = 0x69) [reset = 0x0000]
      65. 7.5.65 JESD Alarms for Lane 6 Register (address = 0x6A [reset = 0x0000]
      66. 7.5.66 JESD Alarms for Lane 7 Register (address = 0x6B) [reset = 0x0000]
      67. 7.5.67 SYSREF and PAP Alarms Register (address = 0x6C) [reset = 0x0000]
      68. 7.5.68 Clock Divider Alarms 1 Register (address = 0x6D) [reset = 0x0000]
      69. 7.5.69 Clock Configuration Register (address = 0x0A) [reset = 0xFC03]
      70. 7.5.70 Sleep Configuration Register (address = 0x0B) [reset = 0x0022]
      71. 7.5.71 Divided Output Clock Configuration Register (address = 0x0C) [reset = 0x2002]
      72. 7.5.72 DAC Fullscale Current Register (address = 0x0D) [reset = 0xF000]
      73. 7.5.73 Internal SYSREF Generator Register (address = 0x10) [reset = 0x0000]
      74. 7.5.74 Counter for Internal SYSREF Generator Register (address = 0x11) [reset = 0x0000]
      75. 7.5.75 SPI SYSREF for Internal SYSREF Generator Register (address = 0x12) [reset = 0x0000]
      76. 7.5.76 Digital Test Signals Register (address = 0x1B) [reset = 0x0000]
      77. 7.5.77 Sleep Pin Control Register (address = 0x23) [reset = 0xFFFF]
      78. 7.5.78 SYSREF Capture Circuit Control Register (address = 0x24) [reset = 0x1000]
      79. 7.5.79 Clock Input and PLL Configuration Register (address = 0x31) [reset = 0x0200]
      80. 7.5.80 PLL Configuration 1 Register (address = 0x32) [reset = 0x0308]
      81. 7.5.81 PLL Configuration 2 Register (address = 0x33) [reset = 0x4018]
      82. 7.5.82 LVDS Output Configuration Register (address = 0x34) [reset = 0x0000]
      83. 7.5.83 Fuse Farm clock divider Register (address = 0x35) [reset = 0x0018]
      84. 7.5.84 Serdes Clock Configuration Register (address = 0x3B) [reset = 0x1802]
      85. 7.5.85 Serdes PLL Configuration Register (address = 0x3C) [reset = 0x8228]
      86. 7.5.86 Serdes Configuration 1 Register (address = 0x3D) [reset = 0x0x0088]
      87. 7.5.87 Serdes Configuration 2 Register (address = 0x3E) [reset = 0x0x0909]
      88. 7.5.88 Serdes Polarity Control Register (address = 0x3F) [reset = 0x0000]
      89. 7.5.89 JESD204B SYNCB OUTPUT Register (address = 0x76) [reset = 0x0000]
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Start-up Sequence
    2. 8.2 Typical Application: Multi-band Radio Frequency Transmitter
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Calculating the JESD204B SerDes Rate
        2. 8.2.2.2 Calculating valid JESD204B SYSREF Frequency
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Sequencing
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

GUID-ED85E828-5BC7-48FF-B1BF-4A9FBD457B81-low.svg Figure 5-1 DAC38RF83, DAC38RF93, DAC38RF85 AAV Package 144-Pin (FCBGA) 144-Pin FCBGA
Top View
Pin Functions - DAC38RF83, DAC38RF93, DAC38RF85
PIN I/O DESCRIPTION
NAME NO.
AGND C11, C12, D11, E11, F12, J12, K11, L11, M11, M12 Analog ground.
ALARM K8 O CMOS output for ALARM condition. Default polarity is active low, but can be changed to active high through RESET_CONFIG alm_out_pol control bit.
AMUX0 G3 O Analog test pin for SerDes, Lane 0 to Lane 3. Can be left floating.
AMUX1 F3 O Analog test pin for SerDes, Lane 4 to Lane 7. Can be left floating.
ATEST C8 O Analog test pin for DAC, references and PLL. Can be left floating.
CLKTX+ A7 O Divided output clock, internal 100 Ω differential termination, self-biased, positive terminal.
CLKTX- A6 O Divided output clock, internal 100 Ω differential termination, self-biased, negative terminal.
DACCLK+ A10 I Device clock, internal 100 Ω differential termination, self-biased, positive terminal.
DACCLK- A9 I Device clock, internal 100 Ω differential termination, self-biased, negative terminal.
DACCLKSE A12 I Single ended device clock optional input. Can be left floating if not used. internal 50 Ω termination.
DGND A2, B2, C2, D2, D6, E2, E7, F2, F6, G2, G7, H6, J7, K2, L2, L3, L4, L5, M6 - Digital ground.
EXTIO C10 I/O Requires a 0.1 μF decoupling capacitor to AGND.
GPI0 K7 - Factory use only. User should GND.
GPI1 M7 - Factory use only. User should GND.
GPO0 L7 O Used for CMOS SYNC0\ signal.
GPO1 L6 O Used for CMOS SYNC1\ signal.
IFORCE D3 O Test pin for on chip parametrics. Can be left floating.
RBIAS C9 O Full-scale output current bias. Change the full-scale output current through DACFS in register DACFS (8.5.72). Expected to be 3.6 kΩ to GND for 40 mA full scale output.
RESET K9 I Active low input for chip RESET, which resets all the programming registers to their default state. Internal pull-up.
RX0+ J1 I CML SerDes interface lane 0 input, positive
RX0- K1 I CML SerDes interface lane 0 input, negative
RX1+ M1 I CML SerDes interface lane 1 input, positive
RX1- L1 I CML SerDes interface lane 1 input, negative
RX2+ M2 I CML SerDes interface lane 2 input, positive
RX2- M3 I CML SerDes interface lane 2 input, negative
RX3+ M5 I CML SerDes interface lane 3 input, positive
RX3- M4 I CML SerDes interface lane 3 input, negative
RX4+ H1 I CML SerDes interface lane 4 input, positive
RX4- G1 I CML SerDes interface lane 4 input, negative
RX5+ E1 I CML SerDes interface lane 5 input, positive
RX5- F1 I CML SerDes interface lane 5 input, negative
RX6+ D1 I CML SerDes interface lane 6 input, positive
RX6- C1 I CML SerDes interface lane 6 input, negative
RX7+ A1 I CML SerDes interface lane 7 input, positive
RX7- B1 I CML SerDes interface lane 7 input, negative
SCLK L9 I Serial interface clock. Internal pull-down.
SDEN M8 I Active low serial data enable, always an input to the DAC38RFxx. Internal pull-up.
SDIO M10 I/O Serial interface data. Bi-directional in 3-pin mode (default) and uni-directional input 4-pin mode. Internal pull-down.
SDO M9 O Uni-directional serial interface data output in 4-pin mode. The SDO pin is tri-stated in 3-pin interface mode (default).
SLEEP L8 I Active high asynchronous hardware power-down input. Internal pull-down.
SYNC0+ C4 O Synchronization request to transmitter for JESD204B link 0, LVDS positive output.
SYNC0- C3 O Synchronization request to transmitter for JESD204B link 0, LVDS negative output.
SYNC1+ C7 O Synchronization request to transmitter for JESD204B link 1, LVDS positive output.
SYNC1- C6 O Synchronization request to transmitter for JESD204B link 1, LVDS negative output.
SYSREF+ A3 I LVPECL SYSREF positive input, internal 100 Ω differential termination, self biased. This positive/negative pair is captured with the rising edge of DACCLKP/N. It is used for multiple DAC synchronization.
SYSREF- A4 I LVPECL SYSREF negative input, self biased, internal 100 Ω differential termination. (See the SYSREF+ description)
TCLK K4 I JTAG test clock. Internal pull-down
TDI H4 I JTAG test data in. Internal pull-up
TDO J4 O JTAG test data out. Internal pull-up
TESTMODE K3 - This pin is used for factory testing.
Recommended to connect to ground for normal operation.
TMS K5 I JTAG test mode select. Internal pull-up
TRST J5 I JTAG test reset. Internal pull-up. Must be connected to ground if not used
TXENABLE K6 I Transmit enable active high input. Internal pull-down.
This pin is ORed with spi_txenable bit in JESD_FIFO register to enable analog output data transmission.
To enable analog output data transmission, pull the CMOS TXENABLE pin to high.
To disable analog output, pull CMOS TXENABLE pin to low. The DAC output is forced to midscale.
VDDA1 F11, J11 I Analog 1 V supply voltage. Must be separated from VDDDIG1 supply for best performance.
VDDA18 G11, H11 I Analog 1.8 V supply voltage. (1.8 V)
VDDPLL1 D8, E8 I Analog 1 V supply for PLL.
VDDAPLL18 B9, B10 I PLL analog supply voltage. (1.8 V)
VDDAVCO18 D9, E9 I Analog supply voltage for VCO (1.8 V)
VDDCLK1 G9, H9 I Internal clock buffer supply voltage (1 V).
It is recommended to isolate this supply from VDDDIG1 and VDDA1.
VDDL1_1 G8, H8 I DAC core supply voltage. (1 V)
VDDL2_1 G10, H10 I DAC core supply voltage. (1 V)
VDDDIG1 A5, B5, C5, D5, D7, E3, E4, E5, E6, F4, F5, G4, G5 I Digital supply voltage. (1 V).
It is recommended to isolate this supply from VDDCLK1 and VDDA1.
VDDE1 F7, H7, G6, J6 I Digital Encoder supply voltage (1 V).
Must be separated from VDDDIG1 supply for best performance.
VDDIO18 H5 I Supply voltage for all digital I/O and CMOS I/O (1.8 V).
VDDOUT18 G12, H12 I DAC output supply. (1.8 V)
VDDR18 H2, J2 I Supply voltage for SerDes. (1.8 V)
VDDS18 B3, B4 I Supply voltage for LVDS SYNC0+/- and SYNC1+/- (1.8 V)
VDDT1 H3, J3 I Supply voltage for SerDes termination. (1 V)
VDDTX1 B6 I Supply voltage for divided clock output. (1 V)
VDDTX18 B7 I Supply voltage for divided clock output . (1.8 V)
VEE18N D10, E10, K10, L10 I Analog supply voltage. (-1.8 V)
VOUT1+ L12 O DAC channel 1 output.
VOUT1- K12 O DAC channel 1 complementary output.
VOUT2+ D12 O DAC channel 2 output. Leave pin floating in DAC38RF85
VOUT2- E12 O DAC channel 2 complementary output. Leave pin floating in DAC38RF85
VSENSE D4 O Test pin for on chip parametrics. Can be left floating.
VSSCLK A8, A11, B8, B11, B12, F8, F9, F10, J8, J9, J10 - Clock ground.
GUID-F008B4C1-5C0E-4829-A641-F5DFDBCDFAF0-low.svg Figure 5-2 DAC38RF80, DAC38RF84, DAC38RF90 AAV Package 144-Pin (FCBGA) 144-Pin FCBGA
Top View
Pin Functions - DAC38RF80, DAC38RF90, DAC38RF84
PIN I/O DESCRIPTION
NAME NO.
AGND C11, C12, D11, E11, F12, J12, K11, L11, M11, M12, D12, L12 - Analog ground.
ALARM K8 O CMOS output for ALARM condition. Default polarity is active low, but can be changed to active high through RESET_CONFIG alm_out_pol control bit.
AMUX0 G3 O Analog test pin for SerDes, Lane 0 to Lane 3. Can be left floating.
AMUX1 F3 O Analog test pin for SerDes, Lane 4 to Lane 7. Can be left floating.
ATEST C8 O Analog test pin for DAC, references and PLL. Can be left floating.
CLKTX+ A7 O Divided output clock, internal 100 Ω differential termination, self-biased, positive terminal.
CLKTX- A6 O Divided output clock, internal 100 Ω differential termination, self-biased, negative terminal.
DACCLK+ A10 I Device clock, internal 100 Ω differential termination, self-biased, positive terminal.
DACCLK- A9 I Device clock, internal 100 Ω differential termination, self-biased, negative terminal.
DACCLKSE A12 I Single ended device clock optional input. Can be left floating if not used. internal 50 Ω termination
DGND A2, B2, C2, D2, D6, E2, E7, F2, F6, G2, G7, H6, J7, K2, L2, L3, L4, L5, M6 - Digital ground.
EXTIO C10 Requires a 0.1 μF decoupling capacitor to AGND.
GPI0 L6 Factory use only. User should GND.
GPI1 M7 Factory use only. User should GND.
GPO0 L7 Used for CMOS SYNC0\ signal.
GPIO1 K7 Used for CMOS SYNC1\ signal.
IFORCE D3 Test pin for on chip parametrics. Can be left floating.
RBIAS C9 I/O Full-scale output current bias. Change the full-scale output current through DACFS in register DACFS (8.5.72). Expected to be 3.6 kΩ to GND for 40 mA full scale output.
RESET K9 I Active low input for chip RESET, which resets all the programming registers to their default state. Internal pull-up.
RX0+ J1 I CML SerDes interface lane 0 input, positive
RX0- K1 I CML SerDes interface lane 0 input, negative
RX1+ M1 I CML SerDes interface lane 1 input, positive
RX1- L1 I CML SerDes interface lane 1 input, negative
RX2+ M2 I CML SerDes interface lane 2 input, positive
RX2- M3 I CML SerDes interface lane 2 input, negative
RX3+ M5 I CML SerDes interface lane 3 input, positive
RX3- M4 I CML SerDes interface lane 3 input, negative
RX4+ H1 I CML SerDes interface lane 4 input, positive
RX4- G1 I CML SerDes interface lane 4 input, negative
RX5+ E1 I CML SerDes interface lane 5 input, positive
RX5- F1 I CML SerDes interface lane 5 input, negative
RX6+ D1 I CML SerDes interface lane 6 input, positive
RX6- C1 I CML SerDes interface lane 6 input, negative
RX7+ A1 I CML SerDes interface lane 7 input, positive
RX7- B1 I CML SerDes interface lane 7 input, negative
SCLK L9 I Serial interface clock. Internal pull-down.
SDEN M8 I Active low serial data enable, always an input to the DAC38RFxx. Internal pull-up.
SDIO M10 I/O Serial interface data. Bi-directional in 3-pin mode (default) and uni-directional input 4-pin mode. Internal pull-down.
SDO M9 O Uni-directional serial interface data output in 4-pin mode. The SDO pin is tri-stated in 3-pin interface mode (default).
SLEEP L8 I Active high asynchronous hardware power-down input. Internal pull-down.
SYNC0+ C4 O Synchronization request to transmitter for JESD204B link 0, LVDS positive output.
SYNC0- C3 O Synchronization request to transmitter for JESD204B link 0, LVDS negative output.
SYNC1+ C7 O Synchronization request to transmitter for JESD204B link 1, LVDS positive output.
SYNC1- C6 O Synchronization request to transmitter for JESD204B link 1, LVDS negative output.
SYSREF+ A3 I LVPECL SYSREF positive input, internal 100 Ω differential termination, self biased. This positive/negative pair is captured with the rising edge of DACCLKP/N. It is used for multiple DAC synchronization.
SYSREF- A4 I LVPECL SYSREF negative input, internal 100 Ω differential termination, self biased. (See the SYSREF+ description)
TCLK K4 I JTAG test clock. Internal pull-down
TDI H4 I JTAG test data in. Internal pull-up
TDO J4 O JTAG test data out. Internal pull-up
TESTMODE K3 I This pin is used for factory testing.
Recommended to connect to ground.
TMS K5 I JTAG test mode select. Internal pull-up
TRST J5 I JTAG test reset. Must be connected to ground if not used. Internal pull-up
TXENABLE K6 I Transmit enable active high input. Internal pull-down.
This pin is ORed with spi_txenable bit in JESD_FIFO register to enable analog output data transmission.
To enable analog output data transmission, pull the CMOS TXENABLE pin to high.
To disable analog output, pull CMOS TXENABLE pin to low. The DAC output is forced to midscale.
VDDA1 F11, J11 I Analog 1V supply voltage. Must be separated from VDDDIG1 supply for best performance
VDDA18 G11, H11 I Analog 1.8V supply voltage. (1.8 V)
VDDPLL1 D8, E8 I Analog 1V supply for PLL. (1 V)
VDDAPLL18 B9, B10 I PLL analog supply voltage. (1.8 V)
VDDAVCO18 D9, E9 I Analog supply voltage for VCO (1.8 V)
VDDCLK1 G9, H9 I Internal clock buffer supply voltage (1 V)
It is recommended to isolate this supply from VDDDIG1 and VDDA1.
VDDL1_1 G8, H8 I DAC core supply voltage. (1 V)
VDDL2_1 G10, H10 I DAC core supply voltage. (1 V)
VDDDIG1 A5, B5, C5, D5, D7, E3, E4, E5, E6, F4, F5, G4, G5 I Digital supply voltage. (1 V)
It is recommended to isolate this supply from VDDCLK1 and VDDA1.
VDDE1 F7, H7, G6, J6 I Digital Encoder supply voltage (1 V).
Must be separated from VDDDIG1Must be separated from VDDDIG1 supply for best performance
VDDIO18 H5 I Supply voltage for all digital I/O and CMOS I/O. (1.8 V)
VDDOUT18 G12, H12 I DAC supply voltage (1.8 V)
VDDR18 H2, J2 I Supply voltage for SerDes. (1.8 V)
VDDS18 B3, B4 I Supply voltage for LVDS SYNC0+/- and SYNC1+/- (1.8V)
VDDT1 H3, J3 I Supply voltage for SerDes termination. (1 V)
VDDTX1 B6 I Supply voltage for divided clock output. (1 V)
VDDTX18 B7 I Supply voltage for divided clock output. (1.8 V)
VEE18N D10, E10, K10, L10 I Analog supply voltage. (-1.8 V)
VOUT1 K12 O DAC channel 1 single ended output.
VOUT2 E12 O DAC channel 2 single ended output. Leave pin floating in DAC38RF84
VSENSE D4 I Test pin for on chip parametrics. Can be left floating.
VSSCLK A8, A11, B8, B11, B12, F8, F9, F10, J8, J9, J10 - Clock ground.