ZHCSFY1F December   2016  – April 2024 TDP158

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics, Power Supply
    6. 5.6  Electrical Characteristics, Differential Input
    7. 5.7  Electrical Characteristics, TMDS Differential Output
    8. 5.8  Electrical Characteristics, DDC, I2C, HPD, and ARC
    9. 5.9  Electrical Characteristics, TMDS Differential Output in DP-Mode
    10. 5.10 Switching Characteristics, TMDS
    11. 5.11 Switching Characteristics, HPD
    12. 5.12 Switching Characteristics, DDC and I2C
    13. 5.13 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Reset Implementation
      2. 7.3.2  Operation Timing
      3. 7.3.3  Lane Control
      4. 7.3.4  Swap
      5. 7.3.5  Main Link Inputs
      6. 7.3.6  Receiver Equalizer
      7. 7.3.7  Input Signal Detect Block
      8. 7.3.8  Transmitter Impedance Control
      9. 7.3.9  TMDS Outputs
      10. 7.3.10 Slew Rate Control
      11. 7.3.11 Pre-Emphasis
      12. 7.3.12 DP-Mode Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 DDC Training for HDMI 2.0 Data Rate Monitor
      2. 7.4.2 DDC Functional Description
    5. 7.5 Register Maps
      1. 7.5.1  Local I2C Control BIT Access TAG Convention
      2. 7.5.2  BIT Access Tag Conventions
      3. 7.5.3  CSR Bit Field Definitions, DEVICE_ID (address = 00h≅07h)
      4. 7.5.4  CSR Bit Field Definitions, REV_ID (address = 08h )
      5. 7.5.5  CSR Bit Field Definitions – MISC CONTROL 09h (address = 09h)
      6. 7.5.6  CSR Bit Field Definitions – MISC CONTROL 0Ah (address = 0Ah)
      7. 7.5.7  CSR Bit Field Definitions – MISC CONTROL 0Bh (address = 0Bh)
      8. 7.5.8  CSR Bit Field Definitions – MISC CONTROL 0Ch (address = 0Ch)
      9. 7.5.9  CSR Bit Field Definitions, Equalization Control Register (address = 0Dh)
      10. 7.5.10 CSR Bit Field Definitions, POWER MODE STATUS (address = 20h)
      11. 7.5.11 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 30h)
      12. 7.5.12 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 31h)
      13. 7.5.13 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 32h)
      14. 7.5.14 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 33h)
      15. 7.5.15 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 34h)
      16. 7.5.16 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 35h)
      17. 7.5.17 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 4Dh)
      18. 7.5.18 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 4Eh)
      19. 7.5.19 CSR Bit Field Definitions, DP-Mode and INDIVIDUAL LANE CONTROL (address = 4Fh)
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Source Side
        2. 8.2.2.2 DDC Pull Up Resistors
      3. 8.2.3 Application Curves
      4. 8.2.4 Application with DDC Snoop
        1. 8.2.4.1 Source Side HDMI Application
      5. 8.2.5 9.1.2 Source Side HDMI /DP Application Using DP-Mode
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Management
      2. 8.3.2 Standby Power
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Design Requirements

The TDP158 can be designed into many different applications. In all the applications there are certain requirements for the system to work properly. Two voltage rails are required to support the lowest power consumption possible. The OE pin must have a 0.1-µF capacitor to ground. This pin can be driven by a processor but the pin needs to change states after the voltage rails have stabilized. Using the I2C is the best way to configure the device, but pin strapping is also provided as I2C, which is not available in all cases. As sources may have many different naming conventions, it is necessary to confirm that the link between the source and the TDP158 are correctly mapped. A swap function is provided for the input pins in case signaling is reversed between source and the device. The following control pin values are based upon driving pins with a microcontroller; otherwise, the shown pullup/down configuration meets the device levels. The following table provides information on the expected values to perform properly.

For this design, use the parameters provided in Table 8-1.

Table 8-1 Design Parameters
Design ParameterValue
VCC3.3V
VDD1.1V
Main Link Input VoltageVID = 0.15 to 1.4Vpp
Control Pin Max Voltage for LowConnect to 1kΩ pulldown resistor to GND
Control Pin Voltage Range MidConnect to 1kΩ pulldown resistor to GND
Control Pin Min Voltage for HighConnect to 1kΩ pullup resistor to VCC
R(VSADJ) Resistor6.49 kΩ 1%