ZHCSFW7C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Current source programmable output range | 0.25–20 | µA | |||
Resolution | 0.25 | µA | |||
Current consumption(1) | Including current source at maximum programmable output | 23 | µA |