ZHCSFH5A March 2016 – September 2016 ISO7821LLS
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN1 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high impedance state when EN1 is low. |
EN2 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high impedance state when EN2 is low. |
GND1 | 2 | — | Ground connection for VCC1 |
8 | |||
GND2 | 9 | — | Ground connection for VCC2 |
15 | |||
INA+ | 3 | I | Positive differential input, channel A |
INA– | 4 | I | Negative differential input, channel A |
INB+ | 11 | I | Positive differential input, channel B |
INB– | 12 | I | Negative differential input, channel B |
OUTA+ | 14 | O | Positive differential output, channel A |
OUTA– | 13 | O | Negative differential output, channel A |
OUTB+ | 6 | O | Positive differential output, channel B |
OUTB– | 5 | O | Negative differential output, channel B |
VCC1 | 1 | — | Power supply, side 1, VCC1 |
VCC2 | 16 | — | Power supply, side 2, VCC2 |