ZHCSEC3D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
This register provides status for receive functionality.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:8 | RESERVED | 0, RO | RESERVED |
7 | SFD_ERR | 0, R0, LH, SC | SFD Error: 1 = Packet with SFD error (without an 0x5D SFD byte) received. 0 = No SFD error seen. |
6 | BAD_CRC | 0, R0, LH, SC | Bad CRC: 1 = A packet with a bad CRC was received. 0 = No bad CRC seen. |
5 | SCRON_HACK | 0, R0, LH, SC | SecureOn Hack Attempt Flag: 1 = SecureOn Hack attempt seen. 0 = No SecureOn Hack attempt seen. |
4 | UCAST_RCVD | 0, R0, LH, SC | Unicast Packet Received: 1 = A valid Unicast packet was received. 0 = No valid Unicast packet was received. |
3 | RESERVED | 0, RO | RESERVED |
2 | BCAST_RCVD | 0, R0, LH, SC | Broadcast Packet Received: 1 = A valid Broadcast packet was received. 0 = No valid Broadcast packet was received. |
1 | PATTERN_RCVD | 0, R0, LH, SC | Pattern Match Received: 1 = A valid packet with the configured pattern was received. 0 = No valid packet with the configured pattern was received. |
0 | MAGIC_RCVD | 0, R0, LH, SC | Magic Packet Received: 1 = A valid Magic packet was received. 0 = No valid Magic packet was received. |