ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output Frequency | 1 | 400 | MHz | ||
VOH | Output High Voltage(2) | 660 | 850 | mV | ||
VOL | Output Low Voltage(2) | –150 | 150 | mV | ||
VCROSS | Absolute Crossing Voltage(3) | 250 | 550 | mV | ||
VCROSS-DELTA | Variation of VCROSS(3) | 0 | 140 | mV | ||
tSKEW(4) | Output-to-output skew | same divide value | 100 | ps | ||
tPROP-DIFF | IN-to-OUT Propagation Delay | PLL Bypass | 400 | ps | ||
dV/dt(4) | Slew Rate(2) | 1 | 4 | V/ns | ||
PN-Floor | Output Phase Noise Floor (fOFFSET> 10 MHz) | 100 MHz | –158 | dBc/Hz | ||
ODC(4) | Output Duty Cycle | 45% | 55% |