ZHCSDZ1D July 2015 – January 2022 TUSB4020BI
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field Name | Access | Reset | Description |
---|---|---|---|---|
7 | RSVD | RO | Reserved. Read only, returns 0 when read. | |
6:0 | prodStringLen | RO/RW | Product string length.
The string length in bytes for the product string. The default value
is 0, indicating that a product string is not provided. The maximum
string length is 64 bytes. When customStrings is 1, this field may be overwritten by the contents of an attached EEPROM or by an SMBus host. When the field is non-zero, a product string of prodStringLen bytes is returned at string index 2 from the data contained in the Product String registers. |