ZHCSCJ2 June 2014 LM3633
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to GND | −0.3 | 6 | V | |
VSW, VOVP, VHVLED1, VHVLED2, VHVLED3 to GND | −0.3 | 45 | ||
VSCL, VSDA, VPWM to GND | −0.3 | 6 | ||
VHWEN, VCPOUT to GND, VC–, VC+ | −0.3 | 6 | ||
VLVLED1- VLVLED6, to GND | −0.3 | 6 | ||
Continuous power dissipation | Internally Limited | |||
Junction temperature (TJ-MAX) | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | −65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | −1000 | 1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | −250 | 250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN to GND | 2.7 | 5.5 | V | ||
VSW, VOVP, VHVLED1, VVHLED2, VVHLED3 to GND, VPWM, VHWEN, VSDA, VSCL | 0 | 40 | |||
VLVLED1- VLVLED6 to GND | 0 | 6 | |||
Junction temperature (TJ) (1)(2) | −40 | 125 | °C |
THERMAL METRIC(1) | DSBGA | UNIT | |
---|---|---|---|
(20 PINS) | |||
RθJA | Thermal resistance junction-to-ambient | 55.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE (IN PIN) | |||||||
ISHDN | Shutdown current | 2.7 V ≤ VIN ≤ 5.5 V, HWEN = GND | 1 | 5.5 | µA | ||
THERMAL SHUTDOWN | |||||||
TSD | Thermal shutdown | 140 | °C | ||||
Hysteresis | 15 | ||||||
BOOST CONVERTER AND HVLED | |||||||
IHVLED(1/2/3) | Output current regulation (HVLED1, HVLED2 or HVLED3) | Full-scale current = 20.2 mA, PWM off, brightness code = max, exponential mapping, auto headroom off, HVLED1 Bank A, HVLED2/3 Bank B | 2.7 V ≤ VIN ≤ 5.5 V | 18.38 (–9%) |
20.2 | 22.02 (9%) |
mA |
Full-scale current = 20.2 mA, PWM off, brightness code = max, exponential mapping, auto headroom off, HVLED1 Bank A, HVLED2/3 Bank B | TA = 25°C | –3.4% | ±2.0% | 3.2% | |||
TA = 25°C, 3.0 V ≤ VIN ≤ 4.5 V |
–3.6% | 3.4% | |||||
TA = 25°C | ±2.0% | ||||||
IMATCH_HV | HVLED1 to HVLED2 or HVLED3 matching (3) | PWM off, exponential mapping, auto headroom off HVLED1,2,3 = Bank A, |
2.7 V ≤ VIN ≤ 5.5 V, ILED = 20.2 mA |
–2.5% | 2.5% | ||
TA = 25°C, ILED = 20.2 mA |
–2.0% | 1.7% | |||||
2.7 V ≤ VIN ≤ 5.5 V ILED = 500 µA |
–8.5% | 8.5% | |||||
ILED_MIN | Minimum LED current | Full-scale current = 20.2 mA, Exponential Mapping | 6.0 | µA | |||
VREG_CS | Regulated current sink headroom voltage | Auto headroom off, TA = 25°C | 400 | mV | |||
VHR_HV | Minimum current sink headroom voltage for HVLED current sinks | ILED = 95% of nominal, full-scale current = 20.2 mA, auto headroom off | 2.7 V ≤ VIN ≤ 5.5 V | 285 | |||
TA = 25°C | 190 | ||||||
RDSON | NMOS switch on resistance | ISW = 500 mA, TA = 25°C | 0.3 | Ω | |||
ICL_BOOST | NMOS switch current limit | 880 | 1120 | mA | |||
TA = 25°C | 1000 | ||||||
VOVP | Output overvoltage protection | ON threshold OVP select bits = 11 |
2.7 V ≤ VIN ≤ 5.5 V | 38.75 | 41.1 | V | |
TA = 25°C | 40 | ||||||
Hysteresis | TA = 25°C | 1 | |||||
fSW | Switching frequency | Boost frequency select bit = 0 | 2.7 V ≤ VIN ≤ 5.5 V | 450 | 550 | kHz | |
TA = 25°C | 500 | ||||||
Boost frequency select bit = 1 | 2.7 V ≤ VIN ≤ 5.5 V | 900 | 1100 | ||||
TA = 25°C | 1000 | ||||||
DMAX | Maximum duty cycle | 2.7 V ≤ VIN ≤ 5.5 V | 94% | ||||
CHARGE PUMP AND LVLED | |||||||
ILVLED(1/2/3/4/5/6) | Output current regulation (low-voltage current sinks) | Full-scale current = 20.2 mA, brightness code = 0xFF | 2.7 V ≤ VIN ≤ 5.5 V | 18.38 | 20.2 | 22.02 | mA |
IMATCH_LV | LVLED current sink matching (4) | Full-scale current = 20.2 mA | 2.7 V ≤ VIN ≤ 5.5 V | −3.1% | 2% | ||
VHR_LV | Minimum current sink headroom voltage for LVLED current sinks | ILED = 95% of nominal, full-scale current = 20.2 mA | 125 | mV | |||
TA = 25°C | 80 | ||||||
VGTH | Threshold for gain transition | 2.7 V ≤ VIN ≤ 5.5 V | 65 | 190 | |||
TA = 25°C | 125 | ||||||
VCPOUT | Charge Pump Output Voltage | 2X Gain | TA = 25°C | 4.42 | V | ||
ICL_PUMP | Charge pump current limit | 1X Gain, output referred | 3 V ≤ VIN ≤ 5.5 V | 180 | 350 | mA | |
2X Gain | TA = 25°C | 240 | |||||
ROUT | Charge pump output resistance | 1X Gain | TA = 25°C | 1.1 | Ω | ||
HWEN INPUT | |||||||
VHWEN_L | Logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
VHWEN_H | Logic High | 2.7 V ≤ VIN ≤ 5.5 V | 1.2 | VIN | |||
PWM INPUT | |||||||
VPWM_L | Input logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 400 | mV | ||
VPWM_H | Input logic high | 2.7 V ≤ VIN ≤ 5.5 V | 1.36 | VIN | |||
tPWM | Minimum PWM input pulse | 2.7 V ≤ VIN ≤ 5.5 V, PWM Zero Detect Enabled | 0.75 | µs | |||
I2C-COMPATIBLE VOLTAGE SPECIFICATIONS (SCL, SDA) | |||||||
VIL | Input logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 400 | mV | ||
VIH | Input logic high | 2.7 V ≤ VIN ≤ 5.5 V | 1.35 | VIN | V | ||
VOL | Output logic low (SDA) | 2.7 V ≤ VIN ≤ 5.5 V, ILOAD = 3 mA | 400 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C-COMPATIBLE TIMING SPECIFICATIONS (SCL, SDA)(3), Figure 1 | ||||||
t1 | SCL (Clock Period) | 2.7 V ≤ VIN ≤ 5.5 V | 2.5 | µs | ||
t2 | Data In setup time to SCL high | 2.7 V ≤ VIN ≤ 5.5 V | 100 | ns | ||
t3 | Data out stable after SCL low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | |||
t4 | SDA low setup time to SCL low (Start) | 2.7 V ≤ VIN ≤ 5.5 V | 100 | |||
t5 | SDA high hold time after SCL high (Stop) | 2.7 V ≤ VIN ≤ 5.5 V | 100 | |||
INTERNAL POR THRESHOLD AND HWEN TIMING SPECIFICATION | ||||||
VPOR | POR reset release voltage threshold | VIN ramp time = 100 μs | 1.7 | 2.1 | V | |
VIN ramp time = 100 μs, TA = 25°C | 1.9 | |||||
tHWEN | First I2C start pulse after HWEN high | POR reset complete, 2.7 V ≤ VIN ≤ 5.5 V | 20 | µs | ||
POR reset complete, TA = 25°C | 5 |