ZHCSCH1D March 2013 – June 2017 LMT86
PRODUCTION DATA.
ORDER NUMBER(1) | PACKAGE | PIN | BODY SIZE (NOM) | MOUNTING TYPE |
---|---|---|---|---|
LMT86DCK | SOT (AKA(2): SC70, DCK) | 5 | 2.00 mm × 1.25 mm | Surface Mount |
LMT86LP | TO-92 (AKA(2): LP) | 3 | 4.30 mm × 3.50 mm | Through-hole; straight leads |
LMT86LPG | TO-92S (AKA(2): LPG) | 3 | 4.00 mm × 3.15 mm | Through-hole; straight leads |
LMT86LPM | TO-92 (AKA(2): LPM) | 3 | 4.30 mm × 3.50 mm | Through-hole; formed leads |
LMT86DCK-Q1 | SOT (AKA(2): SC70, DCK) | 5 | 2.00 mm × 1.25 mm | Surface Mount |
DEVICE NAME | AVERAGE OUTPUT SENSOR GAIN | POWER SUPPLY RANGE |
---|---|---|
LMT84/LMT84-Q1 | –5.5 mV/°C | 1.5 V to 5.5 V |
LMT85/LMT85-Q1 | –8.2 mV/°C | 1.8 V to 5.5 V |
LMT86/LMT86-Q1 | –10.9 mV/°C | 2.2 V to 5.5 V |
LMT87/LMT87-Q1 | –13.6 mV/°C | 2.7 V to 5.5 V |