ZHCSCC4D November 2013 – March 2019 LM3697
PRODUCTION DATA.
The Schottky diode must have a reverse breakdown voltage greater than the LM3697 device’s maximum output voltage (see Overvoltage Protection (Inductive Boost) section). Additionally, the diode must have an average current rating high enough to handle the LM3697’s maximum output current, and at the same time the diode's peak current rating must be high enough to handle the peak inductor current. Schottky diodes are required due to their lower forward voltage drop (0.3 V to 0.5 V) and their fast recovery time.