ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PGA_ICI | REF_ICI | RSV | |||||
R/W-00b | R/W-00b | R/W-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | PGA_ICI | R/W | 00b | PGA Bias Current Trim
00: 100% (default) 01: Reserved 10: 75% 11: Reserved |
5-4 | REF_ICI | R/W | 00b | Global bias current trim
00: 100% (default) 01: 75% 10: Reserved 11: Reserved |
3-0 | RSV | R/W | 0000b | Reserved. Always write 0000b. |