ZHCSC02H September 2012 – September 2015 LM3642
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | OUT | Power | Step-up DC-DC converter output. Connect a 10-µF ceramic capacitor between this pin and GND. |
A2 | SW | Power | Drain connection for internal NMOS and synchronous PMOS switches. |
A3 | GND | Ground | Ground |
B1 | LED | Output | High-side current source output for Flash LED. |
B2 | STROBE | Input | Active high hardware Flash enable. Drive STROBE high to turn on Flash pulse. Has an internal pulldown resistor of 300 kΩ between STROBE and GND. |
B3 | IN | Power | Input voltage connection. Connect IN to the input supply, and bypass to GND with a 10-µF or larger ceramic capacitor. |
C1 | TX/TORCH | Input | Configurable power amplifier synchronization input or configurable active high Torch enable. Has an internal pulldown resistor of 300 kΩ between TX and GND. |
C2 | SDA | Input/Output | Serial data input/output. |
C3 | SCL | Input | Serial clock input. |