ZHCSBC1C July   2013  – January 2016 CSD18563Q5A

PRODUCTION DATA.  

  1. 1特性
  2. 2应用
  3. 3说明
    1.     Device Images
  4. 4修订历史记录
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6器件和文档支持
    1. 6.1 社区资源
    2. 6.2 商标
    3. 6.3 静电放电警告
    4. 6.4 Glossary
  7. 7机械、封装和可订购信息
    1. 7.1 Q5A 封装尺寸
    2. 7.2 建议印刷电路板 (PCB) 布局
    3. 7.3 建议模板开口
    4. 7.4 Q5A 卷带信息

Electrical Characteristics

(TA = 25°C unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage VGS = 0 V, ID = 250 μA 60 V
IDSS Drain-to-source leakage current VGS = 0 V, VDS = 48 V 1 μA
IGSS Gate-to-source leakage current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-source threshold voltage VDS = VGS, ID = 250 μA 1.7 2.0 2.4 V
RDS(on) Drain-to-source on resistance VGS = 4.5 V, ID = 18 A 8.6 10.8 mΩ
VGS = 10 V, ID = 18 A 5.7 6.8 mΩ
gfs Transconductance VDS = 30 V, ID = 18 A 60 S
DYNAMIC CHARACTERISTICS
Ciss Input capacitance VGS = 0 V, VDS = 30 V, ƒ = 1 MHz 1150 1500 pF
Coss Output capacitance 280 364 pF
Crss Reverse transfer capacitance 3.9 5.1 pF
RG Series gate resistance 1.5 3.0
Qg Gate charge total (4.5 V) VDS = 30 V, ID = 18 A 7.3 9.5 nC
Qg Gate charge total (10 V) 15 20
Qgd Gate charge gate-to-drain 2.9 nC
Qgs Gate charge gate-to-source 3.3 nC
Qg(th) Gate charge at Vth 2.3 nC
Qoss Output charge VDS = 30 V, VGS = 0 V 36 nC
td(on) Turn on delay time VDS = 30 V, VGS = 10 V, IDS = 18 A, RG = 0 Ω 3.2 ns
tr Rise time 6.3 ns
td(off) Turn off delay time 11.4 ns
tf Fall time 1.7 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage ISD = 18 A, VGS = 0 V 0.8 1 V
Qrr Reverse recovery charge VDS= 30 V, IF = 18 A, di/dt = 300 A/μs 63 nC
trr Reverse recovery time 49 ns