ZHCSAB6E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
Some bq27545-G1 pins are configured through the Pack Configuration data flash register, as indicated in Table 1. This register is programmed/read through the methods described inAccessing the Data Flash. The register is located at Subclass = 64, offset = 0.
bit7 | bit6 | bit5 | bit4 | bit3 | bit2 | bit1 | bit0 | |
---|---|---|---|---|---|---|---|---|
High Byte | RESCAP | CALEN | INTPOL | INTSEL | RSVD | IWAKE | RSNS1 | RSNS0 |
Default = | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 |
0x11 | ||||||||
Low Byte | GNDSEL | RFACTSTEP | SLEEP | RMFCC | SE_PU | SE_POL | SE_EN | TEMPS |
Default = | 0 | 1 | 1 | 1 | 0 | 1 | 1 | 1 |
0x77 |
RESCAP = | No-load rate of compensation is applied to the reserve capacity calculation. True when set. |
CALEN = | Calibration mode is enabled. |
INTPOL = | Polarity for Interrupt pin. (See INTERRUPT Mode.) |
INTSEL = | Interrupt Pin select: 0 = SE pin, 1 = HDQ pin. (See INTERRUPT Mode.) |
RSVD = | Reserved. Must be 0. |
IWAKE/RSNS1/RSNS0 = | These bits configure the current wake function (See Wake-Up Comparator). |
GNDSEL = | The ADC ground select control. The VSS (pins C1, C2) is selected as ground reference when the bit is clear. Pin A1 is selected when the bit is set. |
RFACTSTEP = | Enables Ra step up/down to Max/Min Res Factor before disabling Ra updates. |
SLEEP = | The fuel gauge can enter sleep, if operating conditions allow. True when set. (See SLEEP Mode.) |
RMFCC = | RM is updated with the value from FCC, on valid charge termination. True when set. (See Detection Charge Termination.) |
SE_PU = | pullup enable for SE pin. True when set (push-pull). (See SHUTDOWN Mode.) |
SE_POL = | Polarity bit for SE pin. SE is active high when set (makes SE high when gauge is ready for shutdown). (See SHUTDOWN Mode.) |
SE_EN = | Indicates if set the shutdown feature is enabled. True when set. (See SHUTDOWN Mode.) |
TEMPS = | Selects external thermistor for Temperature() measurements. True when set. (See Temperature Measurement and the TS Input.) |