ZHCS990C June 2012 – September 2021 TPS54719
PRODUCTION DATA
The input voltage for VIN pin should be well controlled to avoid exceeding the maximum voltage rating of 7 V; otherwise, the device can have risk of damage.