4 Revision History
Changes from Revision G (June 2020) to Revision H (February 2021)
- 向 IEC 62368-1 CB 认证特性添加了 BQ24040、BQ24045Go
- Changed IBD-SINK minimum from 7 mA to 6
mAGo
- Changed IIH maximum from 8 μA to 9.5 μAGo
Changes from Revision E (February 2014) to Revision F (March 2015)
- 更改了器件信息 表的标题信息,并删除了器件编号中的封装标识Go
- Changed the Terminal Configuration and Functions To:
Section 6
Go
- The storage temperature range has been moved to the
Section 7.1
Go
- Changed the Handling Ratings table To:
Section 7.2
and updated the guidelinesGo
- Added the package family to the column heading in the
Section 7.4
.Go
- Added the NOTE to the
Section 9
Go
Changes from Revision D (March 2013) to Revision E (February 2014)
- 添加了处理额定值 表、特性说明 部分、器件功能模式 部分、应用和实施 部分、电源相关建议 部分、布局 部分、器件和文档支持 部分以及机械、封装 和可订购信息 部分Go
- Changed the Dissipation Rating table to the
Section 7.4
.Go
- Changed VO_HT(REG) in the Electrical Characteristics table to include new values BQ24045Go
- Added the Timing Requirements tableGo
- Deleted the last sentence in the first paragraph of the TS (BQ24040/5) section Go
- Added the
Section 9.2.1.3
Go
Changes from Revision C (February 2013) to Revision D (March 2013)
- 将“特性”从固定 10 小时安全计时器更改为:固定 10 小时安全计时器,BQ24040 和 BQ24045Go
- Changed the OUT terminal DESCRIPTION
Go
- Changed RISET NOM value in the ROC table From: 49.9 kΩ To: 10.8 kΩGo
- Changed RISET_SHORT test conditions From: RISET : 600Ω → 250Ω To: RISET : 540Ω → 250ΩGo
- Changed IOUT_CL test conditions From: RISET : 600Ω → 250Ω To: RISET : 540Ω → 250ΩGo
- Deleted: Internally Set: BQ24041 from the TERMINATION sectionGo
- Added BQ24040 and BQ24045 only to the BATTERY CHARGING TIMERS AND FAULT TIMERS sectionGo
- Changed text in the ISET section From: "maximum current between 1.1A and 1.35A" To: "maximum current between 1.05A and 1.4A"Go
- Changed the Timers sectionGo
- Deleted: IOUT_TERM = 54mA from the Typical Application Circuit: BQ24041, with ASI and ASO conditionsGo
Changes from Revision B (June 2012) to Revision C (February 2013)
- 添加了器件 BQ24045Go
- Added additional KISET information to the Electrical Characteristics tableGo
- Added graph - Load RegulationGo
- Added graph - Line RegulationGo
Changes from Revision A (September 2009) to Revision B (June 2012)
Changes from Revision * (August 2009) to Revision A (September 2009)