ZHCS267A May 2011 – December 2016 BQ76PL536A-Q1
PRODUCTION DATA.
The LDOA, LDOD1, LDOD2 and REG50 pins all require a 2.2-µF ceramic capacitor to be placed as closely as possible to the respective pins to optimize stability. bq76PL536A-Q1 requires a power supply with between 7.2 V to 27 V inputs. When fewer than six cells are used, see Figure 13 for details.
bq76PL536A-Q1 requires a power supply between 7.2 V to 27 V inputs. When fewer than 6 cells are used, see Figure 13 for details.