ZHCS094A September   2008  – November 2014 PCM3070

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. LP38690 的
  5. 修订历史记录
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  Handling Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics, ADC
    6. 8.6  Electrical Characteristics, Bypass Outputs
    7. 8.7  Electrical Characteristics, Audio DAC Outputs
    8. 8.8  Electrical Characteristics, LDO
    9. 8.9  Electrical Characteristics, Misc.
    10. 8.10 Electrical Characteristics, Logic Levels
    11. 8.11 I2S LJF and RJF Timing in Master Mode (see )
    12. 8.12 I2S LJF and RJF Timing in Slave Mode (see )
    13. 8.13 DSP Timing in Master Mode (see )
    14. 8.14 DSP Timing in Slave Mode (see )
    15. 8.15 I2C Interface Timing
    16. 8.16 SPI Interface Timing (See )
    17. 8.17 Typical Characteristics
      1. 8.17.1 Typical Performance
      2. 8.17.2 Typical Characteristics, FFT
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Device Connections
        1. 10.3.1.1 Digital Pins
          1. 10.3.1.1.1 Multifunction Pins
        2. 10.3.1.2 Analog Pins
      2. 10.3.2 Analog Audio I/O
        1. 10.3.2.1 Analog Bypass
        2. 10.3.2.2 ADC Bypass Using Mixer Amplifiers
        3. 10.3.2.3 Headphone Output
        4. 10.3.2.4 Line Outputs
      3. 10.3.3 ADC
        1. 10.3.3.1 ADC Processing
          1. 10.3.3.1.1 ADC Processing Blocks
      4. 10.3.4 DAC
        1. 10.3.4.1 DAC Processing Blocks — Overview
      5. 10.3.5 Digital Audio IO Interface
      6. 10.3.6 Clock Generation and PLL
      7. 10.3.7 Control Interfaces
        1. 10.3.7.1 I2C Control
        2. 10.3.7.2 SPI Control
    4. 10.4 Device Functional Modes
      1. 10.4.1 MiniDSP
      2. 10.4.2 Software
    5. 10.5 Register Map
      1. 10.5.1 Register Map Summary
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
        1. 11.2.1.1 Reference Filtering Capacitor
      2. 11.2.2 Detailed Design Procedures
        1. 11.2.2.1 Analog Input Connection
        2. 11.2.2.2 Analog Output Connection
      3. 11.2.3 Application Curves
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14器件和文档支持
    1. 14.1 文档支持
      1. 14.1.1 相关文档
    2. 14.2 商标
    3. 14.3 静电放电警告
    4. 14.4 Glossary
  15. 15机械封装和可订购信息

Detailed Description

Overview

The PCM3070 features two fully-programmable miniDSP cores that support application-specific algorithms in the record and/or the playback path of the device. The miniDSP cores are fully software controlled. Target algorithms, like speaker EQ, Crossovers, Dynamic Range Controls, Intelligent volume controls and other post-processing algorithms are loaded into the device after power-up.

Extensive register-based control of input/output channel configuration, gains, effects, pin-multiplexing and clocks is included, allowing the device to be precisely targeted to its application.

The record path of the PCM3070 covers operations from 8kHz mono to 192kHz stereo recording, and contains programmable input channel configurations covering single-ended and differential setups, as well as floating or mixed input signals.

The playback path offers signal-processing blocks for filtering and effects, and supports flexible mixing of DAC and analog input signals as well as programmable volume controls. The playback path contains two high-power output drivers as well as two fully-differential outputs. The high-power outputs can be configured in multiple ways, including stereo and mono BTL.

The voltage supply range for the PCM3070 for analog is 1.5V–1.95V, and for digital it is 1.26V–1.95V. To ease system-level design, LDOs are integrated to generate the appropriate analog or digital supply from input voltages ranging from 1.8V to 3.6V. Digital I/O voltages are supported in the range of 1.5V–3.6V.

The required internal clock of the PCM3070 can be derived from multiple sources, including the MCLK pin, the BCLK pin, the GPIO pin or the output of the internal PLL, where the input to the PLL again can be derived from the MCLK pin, the BCLK or GPIO pins. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz.

Functional Block Diagram

Figure 18 shows the basic functional blocks of the device.

PCM3070 sim_bd_las724.gif Figure 18. Block Diagram

Feature Description

Device Connections

Digital Pins

Only a small number of digital pins are dedicated to a single function; whenever possible, the digital pins have a default function, and also can be reprogrammed to cover alternative functions for various applications.

The fixed-function pins are Reset and the SPI_Select pin, which are HW control pins. Depending on the state of SPI_Select, the two control-bus pins SCL/SS and SDA/MOSI are configured for either I2C or SPI protocol.

Other digital IO pins can be configured for various functions via register control. An overview of available functionality is given in Multifunction Pins.

Multifunction Pins

Table 1 shows the possible allocation of pins for specific functions. The PLL input, for example, can be programmed to be any of 4 pins (MCLK, BCLK, DIN, GPIO).

Table 1. Multifunction Pin Assignments

1 2 3 4 5 6 7 8
Pin Function MCLK BCLK WCLK DIN
MFP1
DOUT
MFP2
MFP3/
SCLK
MFP4/
MISO
GPIO
MFP5
A PLL Input S(2) S(3) E S(4)
B Codec Clock Input S(2),D(5) S(3) S(4)
C I2S BCLK input S,D
D I2S BCLK output E(1)
E I2S WCLK input E, D
F I2S WCLK output E
G I2S ADC word clock input E E
H I2S ADC WCLK out E E
I I2S DIN E, D
J I2S DOUT E, D
K General Purpose Output I E
K General Purpose Output II E
K General Purpose Output III E
L General Purpose Input I E
L General Purpose Input II E
L General Purpose Input III E
M INT1 output E E E
N INT2 output E E E
Q Secondary I2S BCLK input E E
R Secondary I2S WCLK in E E
S Secondary I2S DIN E E
T Secondary I2S DOUT E
U Secondary I2S BCLK OUT E E E
V Secondary I2S WCLK OUT E E E
W Reserved
X Aux Clock Output E E E
E: The pin is exclusively used for this function, no other function can be implemented with the same pin. (If GPIO/MFP5 has been allocated for General Purpose Output, it cannot be used as the INT1 output at the same time.)
S(1): The MCLK pin can drive the PLL and Codec Clock inputs simultaneously.
S(2): The BCLK pin can drive the PLL and Codec Clock and audio interface bit clock inputs simultaneously.
S(3): The GPIO/MFP5 pin can drive the PLL and Codec Clock inputs simultaneously.
D: Default Function

Analog Pins

Analog functions can also be configured to a large degree. Analog blocks are powered down by default. The blocks can be powered up with fine granularity according to the application needs.

Analog Audio I/O

The analog IO path of the PCM3070 features a large set of options for signal conditioning as well as signal routing:

  • 6 analog inputs which can be mixed and-or multiplexed in single-ended and-or differential configuration
  • 2 programmable gain amplifiers (PGA) with a range of 0 to +47.5dB
  • 2 mixer amplifiers for analog bypass
  • 2 low power analog bypass channels
  • Mute function
  • Automatic gain control (AGC)
  • Channel-to-channel phase adjustment
  • Fast charge of ac-coupling capacitors
  • Anti thump

Analog Bypass

The PCM3070 offers two analog-bypass modes. In either of the modes, an analog input signal can be routed from an analog input pin to an amplifier driving an analog output pin. Neither the ADC nor the DAC resources are required for such operation.

In analog low-power bypass mode, line-level signals can be routed directly from the analog inputs INL to the left headphone amplifier (HPL) and INR to HPR.

ADC Bypass Using Mixer Amplifiers

In addition to the analog bypass mode, another bypass mode uses the programmable gain amplifiers of the input stage in conjunction with a mixer amplifier. With this mode, low-level signals can be amplified and routed to the line or headphone outputs, fully bypassing the ADC and DAC.

To enable this mode, the mixer amplifiers are powered on via software command.

Headphone Output

The stereo headphone drivers on pins HPL and HPR can drive loads with impedances down to 16Ω in single-ended AC-coupled headphone configurations, or loads down to 32Ω in differential mode, where a speaker is connected between HPL and HPR. In single-ended drive configuration these drivers can drive up to 15mW power into each headphone channel while operating from 1.8V analog supplies. While running from the AVdd supply, the output common-mode of the headphone driver is set by the common-mode setting of analog inputs in Page 1 / Register 10, Bit D6, to allow maximum utilization of the analog supply range while simultaneously providing a higher output-voltage swing. In cases when higher output-voltage swing is required, the headphone amplifiers can run directly from the higher supply voltage on LDOIN input (up to 3.6V). To use the higher supply voltage for higher output signal swing, the output common-mode can be adjusted to either 1.25V, 1.5V or 1.65V by configuring Page 1 / Register 10, Bits D5-D4. When the common-mode voltage is configured at 1.65V and LDOIN supply is 3.3V, the headphones can each deliver up to 40mW power into a 16Ω load.

The headphone drivers are capable of driving a mixed combination of DAC signal and bypass from analog input INL and INR by configuring Page 1 / Register 12 and Page 1 / Register 13 respectively. The analog input signals can be attenuated up to 72dB before routing by configuring Page 1 / Register 22 and 23. The level of the DAC signal can be controlled using the digital volume control of the DAC in Page 0, Reg 65 and 66. To control the output-voltage swing of headphone drivers, the digital volume control provides a range of –6.0dB to +29.0dB(6) in steps of 1dB. These can be configured by programming Page 1 / Register 16 and 17. These level controls are not meant to be used as dynamic volume control, but more to set output levels during initial device configuration.

Line Outputs

The stereo line level drivers on LOL and LOR pins can drive a wide range of line level resistive impedances in the range of 600Ω to 10kΩ. The output common modes of line level drivers can be configured to equal either the analog input common-mode setting, or 1.65V. With output common-mode setting of 1.65V and DRVdd_HP supply at 3.3V the line-level drivers can drive up to 1Vrms output signal. The line-level drivers can drive out a mixed combination of DAC signal and attenuated ADC PGA signal. Signal mixing is register-programmable.

ADC

The PCM3070 includes a stereo audio ADC, which uses a delta-sigma modulator with a programmable oversampling ratio, followed by a digital decimation filter. The stereo recording path can be powered up one channel at a time, to support the case where only mono record capability is required.

The ADC path of the PCM3070 features a large set of options for signal conditioning as well as signal routing:

  • Two ADCs
  • Six analog inputs which can be mixed and-or multiplexed in single-ended and-or differential configuration
  • Two programmable gain amplifiers (PGA) with a range of 0 to +47.5dB
  • Two mixer amplifiers for analog bypass
  • Two analog bypass channels
  • Fine gain adjustment of digital channels with 0.1dB step size
  • Digital volume control with a range of -12 to +20dB
  • Mute function
  • Automatic gain control (AGC)

In addition to the standard set of ADC features the PCM3070 also offers the following special functions:

  • Channel-to-channel phase adjustment
  • Fast charge of ac-coupling capacitors
  • Anti thump
  • Adaptive filter mode

ADC Processing

The PCM3070 offers a range of processing blocks which implement various signal processing capabilities along with decimation filtering. These processing blocks give users the choice of how much and what type of signal processing they may use and which decimation filter is applied.

ADC Processing Blocks

The PCM3070 offers a range of processing blocks which implement various signal processing capabilities along with decimation filtering. These processing blocks give users the choice of how much and what type of signal processing they may use and which decimation filter is applied.

Table 2 gives an overview of the available processing blocks and their properties.

The signal processing blocks available are:

  • First-order IIR
  • Scalable number of biquad filters
  • Variable-tap FIR filter
  • AGC

The processing blocks are tuned for common cases and can achieve high anti-alias filtering or low group delay in combination with various signal processing effects such as audio effects and frequency shaping. The available first order IIR, BiQuad and FIR filters have fully user-programmable coefficients. The Resource Class Column (RC) gives an approximate indication of power consumption.

Table 2. ADC Processing Blocks

Processing Blocks Channel Decimation
Filter
1st Order
IIR Available
Number
BiQuads
FIR Required AOSR Value Resource
Class
PRB_R1(1) Stereo A Yes 0 No 128,64 6
PRB_R2 Stereo A Yes 5 No 128,64 8
PRB_R3 Stereo A Yes 0 25-Tap 128,64 8
PRB_R4 Right A Yes 0 No 128,64 3
PRB_R5 Right A Yes 5 No 128,64 4
PRB_R6 Right A Yes 0 25-Tap 128,64 4
PRB_R7 Stereo B Yes 0 No 64 3
PRB_R8 Stereo B Yes 3 No 64 4
PRB_R9 Stereo B Yes 0 20-Tap 64 4
PRB_R10 Right B Yes 0 No 64 2
PRB_R11 Right B Yes 3 No 64 2
PRB_R12 Right B Yes 0 20-Tap 64 2
PRB_R13 Stereo C Yes 0 No 32 3
PRB_R14 Stereo C Yes 5 No 32 4
PRB_R15 Stereo C Yes 0 25-Tap 32 4
PRB_R16 Right C Yes 0 No 32 2
PRB_R17 Right C Yes 5 No 32 2
PRB_R18 Right C Yes 0 25-Tap 32 2
Default

For more detailed information see the PCM3070 Application Reference Guide, SLAU332.

DAC

The PCM3070 includes a stereo audio DAC supporting data rates from 8kHz to 192kHz. Each channel of the stereo audio DAC consists of a signal-processing engine with fixed processing blocks, a programmable miniDSP, a digital interpolation filter, multi-bit digital delta-sigma modulator, and an analog reconstruction filter. The DAC is designed to provide enhanced performance at low sampling rates through increased oversampling and image filtering, thereby keeping quantization noise generated within the delta-sigma modulator and signal images strongly suppressed within the audio band to beyond 20kHz. To handle multiple input rates and optimize performance, the PCM3070 allows the system designer to program the oversampling rates over a wide range from 1 to 1024. The system designer can choose higher oversampling ratios for lower input data rates and lower oversampling ratios for higher input data rates.

The PCM3070 DAC channel includes a built-in digital interpolation filter to generate oversampled data for the sigma-delta modulator. The interpolation filter can be chosen from three different types depending on required frequency response, group delay and sampling rate.

The DAC path of the PCM3070 features many options for signal conditioning and signal routing:

  • 2 headphone amplifiers
    • Usable in single-ended or differential mode
    • Analog volume setting with a range of -6 to +29dB
  • 2 line-out amplifiers
    • Usable in single-ended or differential mode
    • Analog volume setting with a range of -6 to +29dB
  • Digital volume control with a range of -63.5 to +24dB
  • Mute function
  • Dynamic range compression (DRC)

In addition to the standard set of DAC features the PCM3070 also offers the following special features:

  • Built in sine wave generation (beep generator)
  • Digital auto mute
  • Adaptive filter mode

DAC Processing Blocks — Overview

The PCM3070 implements signal processing capabilities and interpolation filtering via processing blocks. These fixed processing blocks give users the choice of how much and what type of signal processing they may use and which interpolation filter is applied.

Table 3 gives an overview over all available processing blocks of the DAC channel and their properties. The Resource Class Column (RC) gives an approximate indication of power consumption.

The signal processing blocks available are:

  • First-order IIR
  • Scalable number of biquad filters
  • 3D – Effect
  • Beep Generator

The processing blocks are tuned for typical cases and can achieve high image rejection or low group delay in combination with various signal processing effects such as audio effects and frequency shaping. The available first-order IIR and biquad filters have fully user-programmable coefficients. The Resource Class Column (RC) gives an approximate indication of power consumption.

Table 3. Overview – DAC Predefined Processing Blocks

Processing
Block No.
Interpolation Filter Channel 1st Order
IIR Available
Num. of Biquads DRC 3D Beep Generator
PRB_P1(1) A Stereo No 3 No No No
PRB_P2 A Stereo Yes 6 Yes No No
PRB_P3 A Stereo Yes 6 No No No
PRB_P4 A Left No 3 No No No
PRB_P5 A Left Yes 6 Yes No No
PRB_P6 A Left Yes 6 No No No
PRB_P7 B Stereo Yes 0 No No No
PRB_P8 B Stereo No 4 Yes No No
PRB_P9 B Stereo No 4 No No No
PRB_P10 B Stereo Yes 6 Yes No No
PRB_P11 B Stereo Yes 6 No No No
PRB_P12 B Left Yes 0 No No No
PRB_P13 B Left No 4 Yes No No
PRB_P14 B Left No 4 No No No
PRB_P15 B Left Yes 6 Yes No No
PRB_P16 B Left Yes 6 No No No
PRB_P17 C Stereo Yes 0 No No No
PRB_P18 C Stereo Yes 4 Yes No No
PRB_P19 C Stereo Yes 4 No No No
PRB_P20 C Left Yes 0 No No No
PRB_P21 C Left Yes 4 Yes No No
PRB_P22 C Left Yes 4 No No No
PRB_P23 A Stereo No 2 No Yes No
PRB_P24 A Stereo Yes 5 Yes Yes No
PRB_P25 A Stereo Yes 5 Yes Yes Yes
Default

For more detailed information see the PCM3070 Application Reference Guide, SLAU332.

Digital Audio IO Interface

Audio data is transferred between the host processor and the PCM3070 via the digital audio data serial interface, or audio bus. The audio bus on this device is very flexible, including left or right-justified data options, support for I2S or PCM protocols, programmable data length options, a TDM mode for multichannel operation, very flexible master/slave configurability for each bus clock line, and the ability to communicate with multiple devices within a system directly.

The audio bus of the PCM3070 can be configured for left or right-justified, I2S, DSP, or TDM modes of operation, where communication with standard PCM interfaces is supported within the TDM mode. These modes are all MSB-first, with data width programmable as 16, 20, 24, or 32 bits by configuring Page 0, Register 27, D(5:4). In addition, the word clock and bit clock can be independently configured in either Master or Slave mode, for flexible connectivity to a wide variety of processors. The word clock is used to define the beginning of a frame, and may be programmed as either a pulse or a square-wave signal. The frequency of this clock corresponds to the maximum of the selected ADC and DAC sampling frequencies.

The bit clock is used to clock in and clock out the digital audio data across the serial bus. When in Master mode, this signal can be programmed to generate variable clock pulses by controlling the bit-clock divider in Page 0, Register 30. The number of bit-clock pulses in a frame may need adjustment to accommodate various word-lengths as well as to support the case when multiple PCM3070s may share the same audio bus.

The PCM3070 also includes a feature to offset the position of start of data transfer with respect to the word-clock. This offset can be controlled in terms of number of bit-clocks and can be programmed in Page 0, Register 28.

The PCM3070 also has the feature of inverting the polarity of the bit-clock used for transferring the audio data as compared to the default clock polarity used. This feature can be used independently of the mode of audio interface chosen. This can be configured via Page 0, Register 29, D(3).

The PCM3070 further includes programmability (Page 0, Register 27, D0) to place the DOUT line into a hi-Z (3-state) condition during all bit clocks when valid data is not being sent. By combining this capability with the ability to program at what bit clock in a frame the audio data begins, time-division multiplexing (TDM) can be accomplished, enabling the use of multiple codecs on a single audio serial data bus. When the audio serial data bus is powered down while configured in master mode, the pins associated with the interface are put into a hi-Z output condition.

By default when the word-clocks and bit-clocks are generated by the PCM3070, these clocks are active only when the codec (ADC, DAC or both) are powered up within the device. This is done to save power. However, it also supports a feature when both the word clocks and bit-clocks can be active even when the codec in the device is powered down. This is useful when using the TDM mode with multiple codecs on the same bus, or when word-clock or bit-clocks are used in the system as general-purpose clocks.

Clock Generation and PLL

The PCM3070 supports a wide range of options for generating clocks for the ADC and DAC sections as well as interface and other control blocks. The clocks for ADC and DAC require a source reference clock. This clock can be provided on variety of device pins such as MCLK, BCLK or GPI pins. The CODEC_CLKIN can then be routed through highly-flexible clock dividers to generate the various clocks required for ADC, DAC and the miniDSP sections. In the event that the desired audio or miniDSP clocks cannot be generated from the reference clocks on MCLK BCLK or GPIO, the PCM3070 also provides the option of using the on-chip PLL which supports a wide range of fractional multiplication values to generate the required clocks. Starting from CODEC_CLKIN the PCM3070 provides several programmable clock dividers to help achieve a variety of sampling rates for ADC, DAC and clocks for the miniDSP.

For more detailed information see the PCM3070 Application Reference Guide, SLAU332.

Control Interfaces

The PCM3070 control interface supports SPI or I2C communication protocols, with the protocol selectable using the SPI_SELECT pin. For SPI, SPI_SELECT should be tied high; for I2C, SPI_SELECT should be tied low. Changing the state of SPI_SELECT during device operation is not recommended.

I2C Control

The PCM3070 supports the I2C control protocol, and will respond to the I2C address of 0011000. I2C is a two-wire, open-drain interface supporting multiple devices and masters on a single bus. Devices on the I2C bus only drive the bus lines LOW by connecting them to ground; they never drive the bus lines HIGH. Instead, the bus wires are pulled HIGH by pullup resistors, so the bus wires are HIGH when no device is driving them LOW. This circuit prevents two devices from conflicting; if two devices drive the bus simultaneously, there is no driver contention.

SPI Control

In the SPI control mode, the PCM3070 uses the pins SCL/SS as SS, SCLK as SCLK, MISO as MISO, SDA/MOSI as MOSI; a standard SPI port with clock polarity setting of 0 (typical microprocessor SPI control bit CPOL = 0). The SPI port allows full-duplex, synchronous, serial communication between a host processor (the master) and peripheral devices (slaves). The SPI master (in this case, the host processor) generates the synchronizing clock (driven onto SCLK) and initiates transmissions. The SPI slave devices (such as the PCM3070) depend on a master to start and synchronize transmissions. A transmission begins when initiated by an SPI master. The byte from the SPI master begins shifting in on the slave MOSI pin under the control of the master serial clock (driven onto SCLK). As the byte shifts in on the MOSI pin, a byte shifts out on the MISO pin to the master shift register.

For more detailed information see the PCM3070 Application Reference Guide, SLAU332.

Device Functional Modes

The following special functions are available to support advanced system requirements:

  • Interrupt generation
  • Flexible pin multiplexing

For more detailed information see the PCM3070 Application Reference Guide, SLAU332.

MiniDSP

The PCM3070 features two miniDSP cores. The first miniDSP core is tightly coupled to the ADC, the second miniDSP core is tightly coupled to the DAC. The fully programmable algorithms for the miniDSP must be loaded into the device after power up. The miniDSPs have direct access to the digital stereo audio stream on the ADC and on the DAC side, offering the possibility for advanced, very-low group delay DSP algorithms. Each miniDSP can run up to 1152 instructions on every audio sample at a 48kHz sample rate. The two cores can run fully synchronized and can exchange data.

Software

Software development for the PCM3070 is supported through TI's comprehensive PurePath Studio Development Environment; a powerful, easy-to-use tool designed specifically to simplify software development on the PCM3070 miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

Please visit the PCM3070 product folder on www.ti.com to learn more about PurePath Studio and the latest status on available, ready-to-use DSP algorithms.

Register Map

Register Map Summary

Table 4. Summary of Register Map

Decimal Hex DESCRIPTION
PAGE NO. REG. NO. PAGE NO. REG. NO.
0 0 0x00 0x00 Page Select Register
0 1 0x00 0x01 Software Reset Register
0 2 0x00 0x02 Reserved Register
0 3 0x00 0x03 Reserved Register
0 4 0x00 0x04 Clock Setting Register 1, Multiplexers
0 5 0x00 0x05 Clock Setting Register 2, PLL P&R Values
0 6 0x00 0x06 Clock Setting Register 3, PLL J Values
0 7 0x00 0x07 Clock Setting Register 4, PLL D Values (MSB)
0 8 0x00 0x08 Clock Setting Register 5, PLL D Values (LSB)
0 9-10 0x00 0x09-0x0A Reserved Register
0 11 0x00 0x0B Clock Setting Register 6, NDAC Values
0 12 0x00 0x0C Clock Setting Register 7, MDAC Values
0 13 0x00 0x0D DAC OSR Setting Register 1, MSB Value
0 14 0x00 0x0E DAC OSR Setting Register 2, LSB Value
0 15 0x00 0x0F miniDSP_D Instruction Control Register 1
0 16 0x00 0x10 miniDSP_D Instruction Control Register 2
0 17 0x00 0x11 miniDSP_D Interpolation Factor Setting Register
0 18 0x00 0x12 Clock Setting Register 8, NADC Values
0 19 0x00 0x13 Clock Setting Register 9, MADC Values
0 20 0x00 0x14 ADC Oversampling (AOSR) Register
0 21 0x00 0x15 miniDSP_A Instruction Control Register 1
0 22 0x00 0x16 miniDSP_A Instruction Control Register 2
0 23 0x00 0x17 miniDSP_A Decimation Factor Setting Register
0 24 0x00 0x18 Reserved Register
0 25 0x00 0x19 Clock Setting Register 10, Multiplexers
0 26 0x00 0x1A Clock Setting Register 11, CLKOUT M divider value
0 27 0x00 0x1B Audio Interface Setting Register 1
0 28 0x00 0x1C Audio Interface Setting Register 2, Data offset setting
0 29 0x00 0x1D Audio Interface Setting Register 3
0 30 0x00 0x1E Clock Setting Register 12, BCLK N Divider
0 31 0x00 0x1F Audio Interface Setting Register 4, Secondary Audio Interface
0 32 0x00 0x20 Audio Interface Setting Register 5
0 33 0x00 0x21 Audio Interface Setting Register 6
0 34 0x00 0x22 Digital Interface Misc. Setting Register
0 35 0x00 0x23 Reserved Register
0 36 0x00 0x24 ADC Flag Register
0 37 0x00 0x25 DAC Flag Register 1
0 38 0x00 0x26 DAC Flag Register 2
0 39-41 0x00 0x27-0x29 Reserved Register
0 42 0x00 0x2A Sticky Flag Register 1
0 43 0x00 0x2B Interrupt Flag Register 1
0 44 0x00 0x2C Sticky Flag Register 2
0 45 0x00 0x2D Sticky Flag Register 3
0 46 0x00 0x2E Interrupt Flag Register 2
0 47 0x00 0x2F Interrupt Flag Register 3
0 48 0x00 0x30 INT1 Interrupt Control Register
0 49 0x00 0x31 INT2 Interrupt Control Register
0 50-51 0x00 0x32-0x33 Reserved Register
0 52 0x00 0x34 GPIO/MFP5 Control Register
0 53 0x00 0x35 DOUT/MFP2 Function Control Register
0 54 0x00 0x36 DIN/MFP1 Function Control Register
0 55 0x00 0x37 MISO/MFP4 Function Control Register
0 56 0x00 0x38 SCLK/MFP3 Function Control Register
0 57-59 0x00 0x39-0x3B Reserved Registers
0 60 0x00 0x3C DAC Signal Processing Block Control Register
0 61 0x00 0x3D ADC Signal Processing Block Control Register
0 62 0x00 0x3E miniDSP_A and miniDSP_D Configuration Register
0 63 0x00 0x3F DAC Channel Setup Register 1
0 64 0x00 0x40 DAC Channel Setup Register 2
0 65 0x00 0x41 Left DAC Channel Digital Volume Control Register
0 66 0x00 0x42 Right DAC Channel Digital Volume Control Register
0 67 0x00 0x43 Headset Detection Configuration Register
0 68 0x00 0x44 DRC Control Register 1
0 69 0x00 0x45 DRC Control Register 2
0 70 0x00 0x46 DRC Control Register 3
0 71 0x00 0x47 Beep Generator Register 1
0 72 0x00 0x48 Beep Generator Register 2
0 73 0x00 0x49 Beep Generator Register 3
0 74 0x00 0x4A Beep Generator Register 4
0 75 0x00 0x4B Beep Generator Register 5
0 76 0x00 0x4C Beep Generator Register 6
0 77 0x00 0x4D Beep Generator Register 7
0 78 0x00 0x4E Beep Generator Register 8
0 79 0x00 0x4F Beep Generator Register 9
0 80 0x00 0x50 Reserved Register
0 81 0x00 0x51 ADC Channel Setup Register
0 82 0x00 0x52 ADC Fine Gain Adjust Register
0 83 0x00 0x53 Left ADC Channel Volume Control Register
0 84 0x00 0x54 Right ADC Channel Volume Control Register
0 85 0x00 0x55 ADC Phase Adjust Register
0 86 0x00 0x56 Left Channel AGC Control Register 1
0 87 0x00 0x57 Left Channel AGC Control Register 2
0 88 0x00 0x58 Left Channel AGC Control Register 3
0 89 0x00 0x59 Left Channel AGC Control Register 4
0 90 0x00 0x5A Left Channel AGC Control Register 5
0 91 0x00 0x5B Left Channel AGC Control Register 6
0 92 0x00 0x5C Left Channel AGC Control Register 7
0 93 0x00 0x5D Left Channel AGC Control Register 8
0 94 0x00 0x5E Right Channel AGC Control Register 1
0 95 0x00 0x5F Right Channel AGC Control Register 2
0 96 0x00 0x60 Right Channel AGC Control Register 3
0 97 0x00 0x61 Right Channel AGC Control Register 4
0 98 0x00 0x62 Right Channel AGC Control Register 5
0 99 0x00 0x63 Right Channel AGC Control Register 6
0 100 0x00 0x64 Right Channel AGC Control Register 7
0 101 0x00 0x65 Right Channel AGC Control Register 8
0 102 0x00 0x66 DC Measurement Register 1
0 103 0x00 0x67 DC Measurement Register 2
0 104 0x00 0x68 Left Channel DC Measurement Output Register 1
0 105 0x00 0x69 Left Channel DC Measurement Output Register 2
0 106 0x00 0x6A Left Channel DC Measurement Output Register 3
0 107 0x00 0x6B Right Channel DC Measurement Output Register 1
0 108 0x00 0x6C Right Channel DC Measurement Output Register 2
0 109 0x00 0x6D Right Channel DC Measurement Output Register 3
0 110-127 0x00 0x6E-0x7F Reserved Register
1 0 0x01 0x00 Page Select Register
1 1 0x01 0x01 LDO Control Register
1 2 0x01 0x02 Power Configuration Register 2
1 3 0x01 0x03 Playback Configuration Register 1
1 4 0x01 0x04 Playback Configuration Register 2
1 5-8 0x01 0x05-0x08 Reserved Register
1 9 0x01 0x09 Output Driver Power Control Register
1 10 0x01 0x0A Common Mode Control Register
1 11 0x01 0x0B Over Current Protection Configuration Register
1 12 0x01 0x0C HPL Routing Selection Register
1 13 0x01 0x0D HPR Routing Selection Register
1 14 0x01 0x0E LOL Routing Selection Register
1 15 0x01 0x0F LOR Routing Selection Register
1 16 0x01 0x10 HPL Driver Gain Setting Register
1 17 0x01 0x11 HPR Driver Gain Setting Register
1 18 0x01 0x12 LOL Driver Gain Setting Register
1 19 0x01 0x13 LOR Driver Gain Setting Register
1 20 0x01 0x14 Headphone Driver Startup Control Register
1 21 0x01 0x15 Reserved Register
1 22 0x01 0x16 IN1L to HPL Volume Control Register
1 23 0x01 0x17 IN1R to HPR Volume Control Register
1 24 0x01 0x18 Mixer Amplifier Left Volume Control Register
1 25 0x01 0x19 Mixer Amplifier Right Volume Control Register
1 26-50 0x01 0x1A-0x32 Reserved Register
1 51 0x01 0x33 Reserved. Do Not Use
1 52 0x01 0x34 Left PGA Positive Terminal Input Routing Configuration Register
1 53 0x01 0x35 Reserved Register
1 54 0x01 0x36 Left PGA Negative Terminal Input Routing Configuration Register
1 55 0x01 0x37 Right PGA Positive Terminal Input Routing Configuration Register
1 56 0x01 0x38 Reserved Register
1 57 0x01 0x39 Right PGA Negative Terminal Input Routing Configuration Register
1 58 0x01 0x3A Floating Input Configuration Register
1 59 0x01 0x3B Left PGA Volume Control Register
1 60 0x01 0x3C Right PGA Volume Control Register
1 61 0x01 0x3D Reserved. Do Not Use
1 62 0x01 0x3E ADC Analog Volume Control Flag Register
1 63 0x01 0x3F DAC Analog Gain Control Flag Register
1 64-70 0x01 0x40-0x46 Reserved Register
1 71 0x01 0x47 Analog Input Quick Charging Configuration Register
1 72-122 0x01 0x48-0x7A Reserved Register
1 123 0x01 0x7B Reference Power-up Configuration Register
1 124-127 0x01 0x7C-0x7F Reserved Register
8 0 0x08 0x00 Page Select Register
8 1 0x08 0x01 ADC Adaptive Filter Configuration Register
8 2-7 0x08 0x02-0x07 Reserved
8 8-127 0x08 0x08-0x7F ADC Coefficients Buffer-A C(0:29)
9-16 0 0x09-0x10 0x00 Page Select Register
9-16 1-7 0x09-0x10 0x01-0x07 Reserved
9-16 8-127 0x09-0x10 0x08-0x7F ADC Coefficients Buffer-A C(30:255)
26-34 0 0x1A-0x22 0x00 Page Select Register
26-34 1-7 0x1A-0x22 0x01-0x07 Reserved.
26-34 8-127 0x1A-0x22 0x08-0x7F ADC Coefficients Buffer-B C(0:255)
44 0 0x2C 0x00 Page Select Register
44 1 0x2C 0x01 DAC Adaptive Filter Configuration Register
44 2-7 0x2C 0x02-0x07 Reserved
44 8-127 0x2C 0x08-0x7F DAC Coefficients Buffer-A C(0:29)
45-52 0 0x2D-0x34 0x00 Page Select Register
45-52 1-7 0x2D-0x34 0x01-0x07 Reserved.
45-52 8-127 0x2D-0x34 0x08-0x7F DAC Coefficients Buffer-A C(30:255)
62-70 0 0x3E-0x46 0x00 Page Select Register
62-70 1-7 0x3E-0x46 0x01-0x07 Reserved.
62-70 8-127 0x3E-0x46 0x08-0x7F DAC Coefficients Buffer-B C(0:255)
80-114 0 0x50-0x72 0x00 Page Select Register
80-114 1-7 0x50-0x72 0x01-0x07 Reserved.
80-114 8-127 0x50-0x72 0x08-0x7F miniDSP_A Instructions
152-186 0 0x98-0xBA 0x00 Page Select Register
152-186 1-7 0x98-0xBA 0x01-0x07 Reserved.
152-186 8-127 0x98-0xBA 0x08-0x7F miniDSP_D Instructions