TIDUDT4A May   2018  – November 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Power Rails Requirements of the System
      2. 2.2.2 Power Sequencing Requirements of the System
      3. 2.2.3 Uncontrolled Power Off
      4. 2.2.4 12-V Input Voltage Rail
    3. 2.3 Highlighted Products
      1. 2.3.1 TLV62568/9
      2. 2.3.2 LM3881
      3. 2.3.3 TLV803
      4. 2.3.4 AM335x
      5. 2.3.5 WL1837MOD
    4. 2.4 System Design Theory
      1. 2.4.1 Power Tree Architecture
      2. 2.4.2 Power Sequencing Solution
        1. 2.4.2.1 Design Steps for DC-DCs
        2. 2.4.2.2 Design Steps for the Sequencer
        3. 2.4.2.3 Design Steps for the Supervisor
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
        1. 3.1.1.1 Connector Configuration of TIDA-01568
        2. 3.1.1.2 Procedure for Board Bring-up and Testing
      2. 3.1.2 Software
        1. 3.1.2.1 Description of Environment Implementation
        2. 3.1.2.2 How to Customize the Processor SDK for This Reference Design
      3. 3.1.3 Software Bring-up Tips
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Power-Up and Power-Down Sequence Test
        2. 3.2.2.2 Typical Characteristics of DC-DCs
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 PCB Layout Guidelines
      2. 4.3.2 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7About the Author
  13. 8Revision History

Features

  • Validated power sequencing solution
  • Configurable options for delay time
  • Correct power up/down sequence, even for uncontrolled power off at various load situations
  • Power tree efficiency is maintained high both at a heavy load and at a light load (VIN: 5 V, Iload: 10 mA)
    • 91%, 3.3 V
    • 84%, 1.8 V
    • 81%, 1.35 V
    • 81%, 1.325 V
    • 80%, 1.1 V
  • Small layout space of power supply: area smaller than 12 mm × 12 mm
  • ARM®Cortex®-A8-based Core with 3D graphics for enhanced user interface and flexible peripherals – Sitara™ AM335x
  • Industrial dual band, 2×2 MIMO Wi-Fi®, Bluetooth® and Bluetooth Smart module – WiLink WL183xMOD