TIDT387 March   2024 LM25148-Q1 , LM74910-Q1 , TPS389006-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS746-Q1 , TPS7B69-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
  6. 2Testing and Results
    1. 2.1 Efficiency and Power Loss Graphs
    2. 2.2 VCCINT - Core Rail Current Sharing Tolerances
    3. 2.3 Thermal Images
    4. 2.4 Dimensions
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
    5. 3.5 Front-End Protection (FEP) Test Results

Load Transients

Figure 3-78 to Figure 3-39 show load transient waveforms of the converters at the corresponding input voltages and at various load step conditions.

GUID-20240212-SS0I-4GHZ-MGJR-QRGWFB4P0CN7-low.svgFigure 3-24 5V Pre-Regulator Buck Converter Load Transient Response, 13.5V Input, ≈ 6A-to-12A Load Step
GUID-20240212-SS0I-DQD5-KCPQ-MDGDZKDQJGCW-low.svgFigure 3-26 VCCINT - Core Rail Buck Converter Load Transient Response, Load Step Rising Slew Rate, at 5VIN, 12.8A-to-25.6A (that is, 33%-to-66%) Load Step (Slew Rate ≈ 40A/μs)
GUID-20240212-SS0I-LHBJ-BPQV-CC2C4VXWL5FV-low.svgFigure 3-28 VCCO - PMIC_Buck1 Rail Converter Load Transient Response, at 5VIN, 1.0VOUT, 0A-to-3A (that is, 0%-to-100%) Load Step, PFM Mode
GUID-20240212-SS0I-JLGD-SJ39-VM502V36R2XP-low.svgFigure 3-30 VCCAUX Rail Load Transient Response (PMIC_Buck2), at 5VIN, 1.5VOUT, 0A-to-1.1A (that is, 0%-to-100%) Load Step, PFM Mode
GUID-20240212-SS0I-DQXH-TZQN-8SNT83KGGHC2-low.svgFigure 3-32 GTAVCC Rail Load Transient Response (PMIC_Buck3), at 5VIN, 0.88VOUT, 0A-to-0.49A (that is, 0%-to-70%) Load Step, PFM Mode
GUID-20240212-SS0I-FWCW-SJCS-SJKZHQGW5KXD-low.svgFigure 3-34 GTAVTT Rail Load Transient Response (PMIC_Buck4), at 5VIN, 1.2VOUT, 0A-to-0.91A (that is, 0%-to-70%) Load Step, PFM Mode
GUID-20240212-SS0I-KTM5-X0CW-L5W9NLTVZD5M-low.svgFigure 3-36 GTAVCCAUX Rail Load Transient Response (LDO), at 5VIN, 1.5VOUT, 0mA-to-35mA (that is, 0%-to-70%) Load Step, Full Step
GUID-20240212-SS0I-VQ56-X9NB-F1DH3HPQDQZT-low.svgFigure 3-38 GTAVCCAUX Rail Load Transient Response (LDO), at 5VIN, 1.5VOUT, 0A-to-0.035A (that is, 0%-to-70%) Load Step, Overshoot
GUID-20240212-SS0I-KGSN-JZM0-JJJDGZ3CPP7S-low.svgFigure 3-25 VCCINT - Core Rail Buck Converter Load Transient Response, at 5VIN, 12.8A-to-25.6A (that is, 33%-to-66%) Load Step
GUID-20240212-SS0I-CLV3-9CC7-N4S3Z1CMVQ8F-low.svgFigure 3-27 VCCINT - Core Rail Buck Converter Load Transient Response, Load Step Falling Slew Rate, at 5VIN, 25.6A-to-12.8A (that is, 66%-to-33%) Load Step (Slew Rate ≈ 28A/μs)
GUID-20240212-SS0I-HPWG-ZGMQ-XZQMRVGLM4RC-low.svgFigure 3-29 VCCO Rail Load Transient Response (PMIC_Buck1), at 5VIN, 1.0VOUT, 0A-to-3A (that is, 0%-to-100%) Load Step, FPWM Mode
GUID-20240212-SS0I-VVK9-JJNN-QWVXLZLDDTHZ-low.svgFigure 3-31 VCCAUX Rail Load Transient Response (PMIC_Buck2), at 5VIN, 1.5VOUT, 0A-to-1.1A (that is, 0%-to-100%) Load Step, FPWM Mode
GUID-20240212-SS0I-ZLRG-RN7D-M24WZXZDBBXZ-low.svgFigure 3-33 GTAVCC Rail Load Transient Response (PMIC_Buck3), at 5VIN, 0.88VOUT, 0A-to-0.49A (that is, 0%-to-70%) Load Step, FPWM Mode
GUID-20240212-SS0I-LF2M-QTMN-XQTTLG3K8D0C-low.svgFigure 3-35 GTAVTT Rail Load Transient Response (PMIC_Buck4), at 5VIN, 1.2VOUT, 0A-to-0.91A (that is, 0%-to-70%) Load Step, FPWM Mode
GUID-20240212-SS0I-LLX6-WNKT-PMBGCP7NN6Q4-low.svgFigure 3-37 GTAVCCAUX Rail Load Transient Response (LDO), at 5VIN, 1.5VOUT, 0A-to-0.035A (that is, 0%-to-70%) Load Step, Undershoot
GUID-20240212-SS0I-CRLF-HH64-H549RHXSV8XV-low.svgFigure 3-39 GTAVCCAUX Rail Load Transient Response (LDO), at 5VIN, 1.5VOUT, 11mA-to-48mA Load Step, Full Step