TIDT359 October 2023
This reference design is a flexible and compact power supply providing 5-V and 3.3-V output rails to supply the C2000™ MCU. The design includes 2 × LMR34206-Q1 devices (an ultra-small synchronous step-down converter) and one TPS3850-Q1 (a precision voltage supervisor with programmable window watchdog timer). In addition, a single D-type flip flop (SN74LVC2G74-Q1) is added to provide the compatibility of the watchdog with the C2000™ MCU start-up behavior.