The waveforms of output AC ripples at no load and full load are shown in following images.
CH1: VOUT
Figure 3-5 Output Voltage Ripple, VIN = 48
V,
VOUT = 48 V, IOUT
= 0 A, VPP = 14.2 mVCH1: VOUT
Figure 3-7 Output Voltage Ripple, VIN = 48
V,
VOUT = 48 V, IOUT
= 21 A, VPP = 24.4 mVCH1: VOUT
Figure 3-6 Output Voltage Ripple, VIN = 48
V,
VOUT = 48 V, IOUT
= 0 A, VPP = 9 mVCH1: VOUT
Figure 3-8 Output Voltage Ripple, VIN = 48
V,
VOUT = 48 V, IOUT
= 21 A, VPP = 15.8 mV