TIDT317 March   2023

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 EMI
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple

EMI

The conducted emissions are tested to the CISPR 25 class 5 standards. The CISPR 25 class-5 compliance was achieved without a common-mode choke. The waveforms of EMI test results are shown in following pictures.

The following images illustrate the EMI performance from 150 kHz to 108 MHz. Additionally, in every image:
Line 1: CISPR 25 Class 5 peak limits; Line 2: CISPR 25 Class 5 average limits;
Line 3: Peak detection result; Line 4: Average detection result.

GUID-20230313-SS0I-M9PZ-6XQK-MGRTWT4WWB74-low.png Figure 2-10 EMI Performance, 13.5-V Input, 5-V, 3-A Load, Positive Line
GUID-20230313-SS0I-VMBD-B4SQ-13JRXDBP5RSN-low.png Figure 2-11 EMI Performance, 13.5-V Input, 5-V, 3-A Load, Negative Line
GUID-20230313-SS0I-QWJF-RBMB-SB8SCRRTF2D3-low.png Figure 2-12 EMI Performance, 13.5-V Input, 9-V, 3-A Load, Positive Line
GUID-20230313-SS0I-LW75-Q4SS-T2BHBG1MB2RJ-low.png Figure 2-13 EMI Performance, 13.5-V Input, 9-V, 3-A Load, Negative Line
GUID-20230313-SS0I-8DC6-3TW7-Z2HVCCGDXCF0-low.png Figure 2-14 EMI Performance, 13.5-V Input, 15-V, 3-A Load, Positive Line
GUID-20230313-SS0I-7T26-DXTH-GWF72LDHMVJR-low.png Figure 2-15 EMI Performance, 13.5-V Input, 15-V, 3-A Load, Negative Line
GUID-20230313-SS0I-TX5X-NK6N-0Q1LSWP8JG83-low.png Figure 2-16 EMI Performance, 13.5-V Input, 20-V, 3-A Load, Positive Line
GUID-20230313-SS0I-1W3G-RVG4-8FDJ0VSNPZ1C-low.png Figure 2-17 EMI Performance, 13.5-V Input, 20-V, 3-A Load, Negative Line

The margin of each EMI test result is shown in the following table.

Table 2-2 EMI Test Results
VIN (V) VOUT (V) Measurement Line Margin (dB)
13.5 5 Positive line 13.1
13.5 5 Negative line 13.1
13.5 9 Positive line 8.7
13.5 9 Negative line 8.5
13.5 15 Positive line 6.6
13.5 15 Negative line 6.6
13.5 20 Positive line 8.6
13.5 20 Negative line 8.6