TIDT308
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.3.1
Top Side
2.3.2
Bottom Side
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
Secondary Side
3.1.2
Primary Side
3.1.2.1
Transistor Q8 Drain-Source
3.1.2.2
HS2-Pin of U1
3.1.2.2.1
Undershoot
3.1.2.2.2
Overshoot
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.4.1
Full Load
3.4.2
Zero Load
3.4.3
Overload
3.5
Shutdown Sequence
1.2
Required Equipment
15 V
DC
to 32 V
DC
, minimum output current 10 A, constant voltage source (VS1)
Electronic load, in constant current regulation, range 0 to 3 A (EL1)
Electric fan 200 LFM
Oscilloscope (minimum 200-MHz bandwidth)
Current probe (minimum 100-kHz bandwidth)
Optional: infrared camera