TIDT269 April   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Input and Output Specifications
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Output Voltage Cross Regulation
    4. 2.4 Thermal Images
    5. 2.5 Loop Response
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Output Load Transients

Input and Output Specifications

Table 1-1 Input and Output Specifications
ParameterSpecifications
VIN

70–120 VDC

VOUT

±15VDC

IOUT

2.666 A for both rails

POUT

40 W

Max. Loading single rail: 32 W (then 8 W other rail)