TIDT268 March   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Specifications
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data - Minimum Load of 100 mA
    3. 2.3 Thermal Images
    4. 2.4 Loop Response
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Output Voltage at Start-up

Thermal Images

All thermal images were captured with the DUT at 25ºC ambient, after a 30 minute warm up. The output was loaded with 40 W.

GUID-20220314-SS0I-PJ5B-8NHL-J9G34NBGX39T-low.jpgFigure 2-3 60-VDC Input
GUID-20220314-SS0I-G7BF-VKN8-GBLXGMHR9J7H-low.jpgFigure 2-5 120-VDC Input
GUID-20220314-SS0I-V3GB-GGPZ-VKLWBXN4XBCG-low.jpgFigure 2-4 90-VDC Input