TIDT261
March 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Regulation
2.3
Line Regulation
2.4
Thermal Images
2.4.1
4-V Input Voltage
2.4.1.1
3-A Output Current – Average Load Current
2.4.1.2
5-A Output Current – Peak Load Current
2.4.2
12-V Input Voltage
2.4.2.1
3-A Output Current
2.4.2.2
5-A Output Current
2.4.3
18-V Input Voltage
2.4.3.1
3-A Output Current
2.4.3.2
5-A Output Current
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-Up Sequence
3.6
Shutdown Sequence
2.4.1.2
5-A Output Current – Peak Load Current
Figure 2-7
IR-Foto 4 V
IN
, 5 A
OUT
Name
Temperature
D3
114.1°C
L1
131.4°C
Q1
112.2°C
Q2
141.6°C
R2
108.4°C