TIDT259
March 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Load Regulation
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Input Power Limit
2.5
Thermal Images
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Bode Plots
3.4
Load Transients
3.5
Start-Up Sequence
3.5
Start-Up Sequence
The following images show the start-up behavior waveforms.
Figure 3-12
Start-Up, 0-A Load, 5 V/div, 50 ms/div
Figure 3-13
Start-Up, 3.8-A Load, 2 V/div, 2 ms/div