TIDT237 December   2022 TPS73801-SEP

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
  5. 2Testing and Results
    1. 2.1 Voltage Regulation
    2. 2.2 Efficiency Graphs
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  6. 3Waveforms
    1. 3.1 Output Voltage Ripple
    2. 3.2 Current Limit
    3. 3.3 Load Transients
    4. 3.4 Start-up and Shutdown
    5. 3.5 Thermal Shutdown

Bode Plots

The following plots are measured with an input voltage of 13.2 V.

GUID-20210708-CA0I-SJXH-XWFL-5GPPXGHCLWFT-low.pngFigure 2-16 Bode Plot, Load: 1.05 A, Temperature: –30°C
GUID-20210708-CA0I-T2FW-7NSD-W0QCNJPGKK86-low.pngFigure 2-17 Bode Plot, Load: 1.05 A, Temperature: 25°C
GUID-20210708-CA0I-SC0N-HSMF-6ZNHHRGQ2FSZ-low.pngFigure 2-18 Bode Plot, Load: 1.05 A, Temperature: 85°C
GUID-20210708-CA0I-HMLL-MN8R-BRHFVQB7C0JQ-low.pngFigure 2-19 Bode Plot, Load: 2.1 A, Temperature: –30°C
GUID-20210708-CA0I-F29L-73D0-7V1HWT35X1ZH-low.pngFigure 2-20 Bode Plot, Load: 2.1 A, Temperature: 25°C
GUID-20210708-CA0I-VKP7-DVKM-PK0WNGRPD3ZX-low.pngFigure 2-21 Bode Plot, Load: 2.1 A, Temperature: 85°C