TIDT192 October   2020

 

  1.   Description
  2. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  3. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Thermal Images
    3. 2.3 Frequency Response
  4. 3Waveforms
    1. 3.1 Start-up
    2. 3.2 Switching Waveforms

Efficiency Graphs

The following graph and table illustrate the efficiency data with directly-supply DC voltage across input capacitors C100 and C108 (that is, VBUS to PGND). 5 V is applied to PSON, voltage PWM, and 5.4 V is applied to current PWM.

GUID-20200729-CA0I-PTQ3-49JZ-RLBX7DJBH1G2-low.jpg Figure 2-1 DC/DC Efficiency

Table 2-1 DC/DC Efficiency

VIN (V)

IIN (A)

PIN (W)

VOUT (V)

IOUT (A)

POUT (W)

Efficiency (%)

204.75

1.415

289.79

22.079

12.0208

265.40

91.59

204.79

1.181

241.90

22.091

10.0630

222.30

91.90

204.85

0.951

194.87

22.095

8.0108

177.00

90.83

204.97

0.726

148.81

22.106

6.0207

133.09

89.44

205.09

0.493

101.09

22.108

4.0630

89.82

88.86

205.12

0.269

55.12

22.104

2.1065

46.56

84.47

205.13

0.152

31.08

22.107

1.0614

23.46

75.50

205.13

0.090

18.46

22.104

0.5075

11.22

60.77

205.13

0.067

12.57

22.101

0.2466

5.45

43.36

371.72

0.812

301.95

22.129

12.0192

265.97

88.09

371.75

0.700

260.06

22.140

10.1595

224.93

86.49

371.84

0.555

206.25

22.138

8.0751

178.77

86.67

372.02

0.418

155.57

22.148

6.0861

134.79

86.64

372.10

0.284

105.56

22.141

4.0626

89.95

85.21

372.13

0.150

55.62

22.111

2.1064

46.57

83.74

372.13

0.078

28.76

22.092

1.0618

23.46

81.56

372.15

0.042

14.58

22.071

0.5083

11.22

76.94

372.15

0.023

7.85

22.065

0.2475

5.46

69.56

The following graph and table illustrate the efficiency data with 5 V applied to PSON, voltage PWM, and 5.4 V applied to current PWM. The input frequency is 60 Hz.

GUID-20200729-CA0I-JCVB-CXFT-ZLCPTBQMHDQX-low.jpg Figure 2-2 AC/DC Efficiency.

Table 2-2 AC/DC Efficiency

VIN (V)

IIN (A)

PIN (W)

P.F.

VOUT (V)

IOUT (A)

POUT (W)

Efficiency (%)

102.10

3.941

297.70

0.740

22.018

12.0224

264.71

88.92

102.06

3.371

250.50

0.728

22.024

10.0634

221.64

88.48

102.02

2.804

205.00

0.716

22.030

8.0766

177.93

86.79

102.06

2.156

152.63

0.694

22.037

6.0214

132.70

86.94

101.96

1.502

102.20

0.667

22.037

3.9981

88.11

86.21

102.06

0.872

55.47

0.623

22.043

2.0415

45.00

81.13

102.07

0.544

32.68

0.588

22.042

1.0615

23.40

71.60

102.03

0.327

18.30

0.548

22.040

0.5076

11.19

61.13

120.06

3.472

300.20

0.720

22.037

12.0204

264.89

88.24

120.05

2.991

254.50

0.709

22.039

10.0623

221.76

87.14

120.04

2.484

206.60

0.693

22.050

8.0759

178.08

86.19

120.01

1.932

155.71

0.672

22.044

6.0863

134.16

86.16

120.06

1.356

104.79

0.644

22.053

4.0622

89.58

85.49

120.04

0.793

57.15

0.600

22.052

2.1059

46.44

81.26

120.01

0.464

31.13

0.559

22.048

1.0942

24.12

77.50

120.02

0.261

16.17

0.516

22.044

0.5394

11.89

73.55

119.98

0.157

8.98

0.478

22.041

0.2783

6.13

68.31

13.97

3.240

302.50

0.707

22.031

12.0537

265.56

87.79

131.96

2.800

257.00

0.695

22.041

10.0628

221.79

86.30

132.07

2.305

206.50

0.679

22.047

8.0765

178.06

86.23

132.06

1.795

155.94

0.658

22.044

6.0867

134.18

86.04

132.04

1.263

105.21

0.631

22.048

4.0626

89.57

85.14

132.05

0.727

56.47

0.588

22.046

2.1062

46.43

82.23

132.04

0.410

29.51

0.544

22.045

1.0613

23.40

79.28

132.09

0.234

15.55

0.502

22.042

0.5394

11.89

76.47

132.01

0.142

8.70

0.465

22.039

0.2785

6.14

70.53