SWRZ154 August   2023 IWR1843AOP

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#03
    2.     MSS#04A
    3.     MSS#05A
    4.     MSS#13
    5.     MSS#17
    6.     MSS#18
    7.     MSS#19
    8.     MSS#20
    9.     MSS#21A
    10.     MSS#22
    11.     MSS#23
    12.     MSS#24
    13.     MSS#25
    14.     MSS#26
    15.     MSS#27
    16.     MSS#28
    17.     MSS#29
    18.     MSS#30
    19.     MSS#31
    20.     MSS#32
    21.     MSS#33
    22.     MSS#34
    23.     MSS#35
    24.     MSS#37B
    25.     MSS#38A
    26.     MSS#39
    27.     MSS#40
    28.     MSS#42
    29.     MSS#43A
    30.     MSS#44
    31.     MSS#45
    32.     ANA#08A
    33.     ANA#09A
    34.     ANA#10
    35.     ANA#11A
    36.     ANA#12A
    37.     ANA#13B
    38.     ANA#15
    39.     ANA#16
    40.     ANA#17A
    41.     ANA#18B
    42.     ANA#20
    43.     ANA#21B
    44.     ANA#22A
    45.     ANA#24A
    46.     ANA#27
    47.     PACKAGE#02A
  7. 6Trademarks
  8. 7Revision History

MSS#40

Any EDMA Transfer That Spans ACCEL_MEM1 +ACCEL_MEM2 Memories of Hardware Accelerator May Result In Data Corruption Without Any Notification Of Error From The SoC

Revision(s) Affected:

Description:

As per TPTC IP Spec, a Transfer request (TR) is supposed to access a single peripheral end point. ACCEL_MEM0/ACCEL_MEM1 memory banks of HWA are available via single peripheral point and ACCEL_MEM2/ ACCEL_MEM3 memory banks of HWA are available as another peripheral point (different from that of ACCEL_MEM0/ ACCEL_MEM1). Hence if a single TR is used to access a buffer spanning ACCEL_MEM1 and ACCEL_MEM2 memories of the HWA (i.e. a single buffer spanning 2 different peripheral points), the spec is not being adhered to. This errata is explicitly highlighting this spec requirement

Workaround(s):

Split the access into 2 TRs so that a single TR does not span ACCEL_MEM1 +ACCEL_MEM2. The 2 TRs can be chained.