SWRZ135 December   2023 CC2340R2

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1 SPI_04
    2. 3.2 ADC_08
    3. 3.3 BATMON_01
    4. 3.4 CLK_01
  7. 4Revision History

Advisories Matrix

Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.

Table 1-1 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
A
SPI Advisory SPI_04 — Hang scenario with SPI waiting for CPU intervention forever Yes
ADC Advisory ADC_08 — ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion modes. Yes
BATMON Advisory BATMON_01 — Incorrect temperature measurement Yes
CKM Advisory CLK_01 — Bluetooth Low Energy link may not be maintained when using LFOSC only Yes