SWRZ080D january   2018  – june 2023 CC2652R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1.     Radio_03
    2.     Power_03
    3.     PKA_01
    4.     PKA_02
    5.     I2C_01
    6.     I2S_01
    7.     CPU_01
    8.     CPU_02
    9.     CPU_03
    10.     CPU_Sys_01
    11.     Sys_01
    12.     Advisory Sys_05
    13.     SYSCTRL_01
    14.     SRAM_01
    15.     GPTM_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
    19.     ADC_04
    20.     ADC_05
  7. 4Revision History

ADC_05

Writing any value to AUX_ANAIF:ADCTRIG.START will create an ADC trigger

Revisions Affected:

Revision F and earlier

Details:

The original register documentation states that you need to write a ‘1’ to AUX_ANAIF:ADCTRIG.START to manually trigger the ADC. This is not correct, as any write will do this.

Workaround:

Avoid writing to AUX_ANAIF:ADCTRIG.START unless an ADC trigger should be generated.