SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SimpleLink Wi-Fi device supports the Wi-Fi Direct standard, which enables the device to connect directly to other devices without an AP. In this mode, one device functions as a GROUP OWNER (AP-like mode) and the other functions as a CLIENT (STA-like mode) by inheriting the entire STA and AP attributes. This mode makes it simple and convenient to establish a connection without joining a traditional home, office, or hotspot network.