SWRU428 September   2015 CC2564MODA

 

  1.   Dual-Mode Bluetooth® Stack on STM32F4 MCUs
    1.     Trademarks
    2. Features
    3. Bluetooth Profiles
    4. Sample Application Overview
    5. CC256XSTBTBLESW Hardware and Software Requirements
    6. Setting Up the Hardware
    7. Setting Up the Software
    8. Building and Flashing the Bluetooth Code (STM3240G-EVAL)
      1. 7.1 Flashing the Bluetooth Code
    9. Applications
    10. Classic Bluetooth Sample Applications
    11. 10 Classic Bluetooth + Bluetooth low energy Applications
    12. 11 Bluetooth low energy Applications
  2.   Revision History

CC256XSTBTBLESW Hardware and Software Requirements

A complete evaluation requires the following hardware and software tools from the following list:

Hardware

Software

Figure 2 shows the hardware combination.

CC256x hardware_requir_combin_swru428.gifFigure 2. Hardware Combination