SWRS207H January 2018 – March 2021
PRODUCTION DATA
Table 8-1 shows typical TX current and output power for different output power settings.
CC2652R at 2.4 GHz, VDDS = 3.0 V (Measured on CC2652REM-7ID) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x7217 | 5 | 4.9 | 9.5 |
0x4E63 | 4 | 3.9 | 9.0 |
0x385D | 3 | 2.8 | 8.6 |
0x3259 | 2 | 1.8 | 8.0 |
0x2856 | 1 | 0.9 | 7.6 |
0x2853 | 0 | -0.3 | 7.3 |
0x12D6 | -5 | -4.9 | 6.2 |
0x0ACF | -10 | -9.4 | 5.6 |
0x06CA | -15 | -14.5 | 5.2 |
0x04C6 | -20 | -20.3 | 4.8 |