SWRA615A June   2019 CC1352P , CC1352R , CC2530 , CC2531 , CC2538 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   What's New in Zigbee 3.0
    1. 1 Overview
    2. 2 Zigbee PRO Specification
      1. 2.1 Child Device Management
      2. 2.2 Parent Announce Command
      3. 2.3 Trust Center (TC) Link Key Updates
      4. 2.4 Install Codes
      5. 2.5 Outgoing NWK Frame Counter
      6. 2.6 Changes to Network Joining
      7. 2.7 New Mandatory Command Support
      8. 2.8 Optional Distributed Networks
    3. 3 Base Device Behavior (BDB)
      1. 3.1 BDB Commissioning Modes
      2. 3.2 BDB Security
      3. 3.3 Reset Methods Available with BDB
    4. 4 Green Power Basic Proxy
    5. 5 Zigbee Cluster Library
    6. 6 Zigbee Application Architecture
      1. 6.1 Zigbee Node
      2. 6.2 Zigbee Cluster
      3. 6.3 Zigbee Device
    7. 7 Zigbee Lighting & Occupancy (ZLO) Device Specification
    8. 8 Zigbee 3.0 Certification
    9. 9 References
      1.      Trademarks

Outgoing NWK Frame Counter

The outgoing NWK frame counter is now persistent across all resets, including standard factory new resets and over-the-air resets, to help prevent replay attacks. The NWK frame counter will be reset if its value is greater than 0x80000000 when a NWK key update is performed.