SSZTA11 july   2017 CC1310 , CC1350

 

  1.   1
  2.   2
    1.     3
    2.     Common System Requirements
    3.     Designing a System with a SimpleLink Sub-1 GHz Wireless MCU
    4.     Cloud Connectivity
    5.     Conclusion
    6.     Additional Resources

Neeketh Sheth

Smoke alarms are critical devices used universally to help detect fires and save lives. They sense smoke and assist in building evacuations using sirens. Traditionally, smoke alarms are wired systems; however, wireless connected smoke alarms are becoming more common and wireless smoke alarms simplify installation/maintenance and reduce cost compared to wired smoke alarms. However, the wireless smoke alarm design introduces challenges of power consumption, wireless networking for whole building coverage, and security due to the vulnerability of connected networks. By using TI’s SimpleLink™ Sub-1 GHz CC1310 and dual-band CC1350 wireless microcontrollers (MCU’s), you can address these design challenges to easily create a wireless smoke alarm design.

Common System Requirements

When designing a wireless smoke alarm one of the most common system requirements is a long battery life. The MCU shutdown and standby currents are low (0.185µA/0.7µA respectively) and the CC13xx devices have a low MIPS/MHz (51µA/MHz) current consumption, making computation and housekeeping activities efficient and stabilized. Finally, the RX mode (5.4mA) and TX mode (13.4mA at 10dbm) along with fast transition times reduces the overall current consumption. Moreover, the CC1310 and CC1350 wireless MCUs contain a sensor controller, a proprietary MCU core that allows the rest of the system to sleep while waiting for an external event trigger. This enables the wireless smoke alarm to run for at least 10 years on a coin cell battery.  Figure 1 indicates the profile of a typical panel-connected fire alarm system.

GUID-1C4B3187-2C65-4DB4-9F34-FA4671CA5081-low.png Figure 1 Illustrated Power Profile for a Wireless Smoke Alarm

Another requirement for a smoke alarm system is to have secure and robust transmissions. Therefore, it is important to have a complete software stack with added security features to help protect the transmission. For example, the SimpleLink Sub-1 GHz wireless MCUs are supported by the CC13x0 software development kit (SDK) which contains the star networking TI 15.4-Stack based on the 802.15.4g standard and includes both frequency hopping and added security features. The TI 15.4-Stack uses an advanced CSMA/CA networking algorithm, implementing a “listen before talk” mechanism to minimize the amount of collisions, resulting in a robust network. Furthermore, Sub-1 GHz frequency bands propagate well in the air, through walls, and around corners allowing for full coverage of large buildings and office spaces.

Additionally, TI’s dual-band CC1350 device supports both Sub-1 GHz and Bluetooth® low energy in a single chip which allows for a scalable system. The addition of Bluetooth low energy to safety systems, particularly smoke alarms, enhances the user experience by adding a native interface to the smoke alarm units. Using a smartphone application, users can receive status updates, transmit network properties, and push software updates over a Bluetooth low energy connection. Bluetooth low energy beacons also allow smoke alarms to transmit broadcast messages to a nearby smartphone.

Cloud Connectivity

Security and safety systems can also benefit from cloud connectivity because the cloud gives users the ability to monitor and control systems remotely. However, Sub-1 GHz requires a gateway in order to connect to the internet, which buffers and translates messages from the Sub-1 GHz network into Ethernet packets and communicates with the cloud over Ethernet or Wi-Fi®. TI’s Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design provides an end-to-end system based on cloud connectivity to send and receive sensor data over a long-range Sub-1 GHz network (Figure 3). Some features included in the reference design are advanced encryption standard (AES)-128, message integrity codes, frequency hopping, and cloud integration.

GUID-6E30D6DE-24F9-4D35-85C2-60EB76F9EE96-low.png Figure 3 Sensor to Cloud General Block Diagram

Conclusion

Wireless smoke alarms introduce new design challenges including long-range coverage, good battery life, security, robustness, and scalability. SimpleLink Sub-1 GHz CC1310 and dual-band CC1350 wireless MCUs address these design problems by offering whole-building coverage, 10-year operation on a coin cell battery, complete software with built-in security, and an end-to-end gateway solution.  This makes designing a wireless smoke alarm easier and enables developers to have lower costs and a quicker time to market than wired smoke alarm designs.